Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Lorain BD2000 Battery Disconnect

Battery disconnects that provide disconnection and overcurrent protection from 1000 A to 2000 A for +24 VDC or –48 VDC battery strings.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

Small footprint and multiple wiring attachment points allow for ease of installation
A removable door permits easy wiring access during installation and maintenance
Restricted access for secure operation
Allows DC system to pass local codes as applicable

Features

Local and remote operation of disconnect
Current monitoring
Lock Out-Tag Out (LO/TO) attachment point and a door latch
Alarm options include a Form C, FA alarm, contactor status alarm and a door open alarm
Two LED indicators provide a visual display of the status of the fuse and contactor

Lorain BD2000 Battery Disconnect
Product Overview
Current Capacity
2000 A
Output Voltage, Nominal
-48 or +24 VDC
Input Voltage, Nominal
-48 or +24 VDC
System Type
Accessory
Input
Input Voltage, Nominal
-48 or +24 VDC
Equipment Dimensions (H x W x D)
17.5" x 23" x 11.6"
Access
Front for installation, operation and maintenance
Output
Output Voltage, Nominal
-48 or +24 VDC
Output Capacity
2000 A
Physical Characteristics
Battery Circuit Breakers / Fuses
1000 to 2000 A TPB Fuse
Options
Remote Disconnect, Emergency Power Off
Weight
40.9 kg
Height
431.8 mm
Width
584.2 mm mounting
Depth
294.6 mm
Environmetal & Standard Compliance
Control and Monitoring
Battery current signal, Disconnect alarm
Operating Temperature
-40 °C to +40 °C (-40 °F to +104 °F)
Safety Compliance
UL 1801 Listed (“c UL”)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location