Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

ETC48/280-1000 Nature Cooling Remote Module

NetSure ETC280/48-1000 natural cooling remote module is designed to meet the need of small outdoor power supply with high protection, and the need of remote DC power supply. This module which adopts natural air cooling is of high protection and low noise, especially for severe environment. The compatibility with AC and DC input modes satisfy different power supply needs, and the support in DC output parallel meet the larger power supply need.

Get Brochure
Best Suited For:
  • Telecom
  • Fire/Alarm/Security
  • Government
Warranty: one year warranty

Features

Wide operating temperature range: -40℃-75℃( the output will derating when >55℃).
Compatible with AC input and DC input. Users can select the mode according to actual need.
The module can be used in parallel and can achieve digitalized load sharing between the modules. The load sharing imbalance is less than :t 5% when the module is 10%-100% loaded.
Input power limiting control funtion, ensures steady operating when input voltage changes.
IP55 high protection level, applicable to severe outdoor environment.
Power derating by temperature function, ensures steady operating when ambient temperature changes.
No fan, air cooling, mute operating mode.
Output current limiting point adjustment funtion. The maximum current is 20.8A, the output voltage range:42Vdc-58Vdc.
Input over/under voltage and over temprature protection tunction.
Communication ports such as dry contacts. 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location