Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

E Series Outdoor Power System

E series outdoor power system is an integrated power supply solution for centralized outdoor base station power management. Integrating power supply system, environment monitoring system, temperature control system and backup power system, It has the advantage of high-reliability, high-efficiency, high-flexibility, safe and easy to construction.

Get Brochure
Best Suited For:
  • Broadcast and Entertainment
  • Government
  • Telecom
  • Transportation
Warranty: one year warranty

Features

Integrated power supply:
an integrated centralized power supply solution consisting of power supply system,temperature control system, environment monitoring system, battery backup system.
 
Multi-capacity power supply configuration:
with an embeded high-frequency switching power supply system as the standard equipment and the power capacity can be up to 300A.
 
Highly reliable temperature control system:
the system integrated various temperature control units including heat exchanger, air conditioner and heater and can be flexibly configured according to on-site environment. The temperature in the cabinet can be adjusted in an intelligent way.
 
High protection class (IP55) design, adapting to long-term outdoor use.
The cap of the cabinet adopts a level design, eliminating accumulation of rain water and snow; the base adopts an extensional design, facilitating system installation and maintenance.
Integrated different communication interfaces including RS232/485 and TCP/IP, etc. and realized system alarm uploading and remote monitoring.
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location