The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Family

Duration Battery

Duration VRLA batteries provide market leading value for telecom operators. This durable front access lead battery with top terminals is ideal for standby applications. Affordability with a standard telecom footprint make Duration batteries a perfect choice for access sites.

Get Brochure

Benefits

Easily adapt to diverse site requirements with a range of capacities from 40Ah to 200Ah Simplify installation and maintenance with front terminal connections and integrated handles Stretch your budget with a 10 year operational life at 25°C Confidently deploy in a wide range of applications with IEC60896 and UL94-V0 certifications

Features

Front terminals Bar code tracking system Low float charge current Thermal runaway resistance

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location