The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

DC Distribution Panel

The NetSure DC Distribution panel provides twenty bullet positions for secondary over-current protection.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

Flexible mo​​unting allows for multiple location options
Meets code requirements
Pluggable distribution devices provide for easy installation and removal

Features

Relay rack or wall mounting
Compact panel with front access and top feed fits in 23" relay rack with 6U height
Field wiring provisions and 2-hole lug terminations
Bullet-nose style breakers and fuses
Isolated Form-C alarm output
Return bar included​

DC Distribution Panel
Product Overview
Current Capacity
600 A
Output Voltage, Nominal
-48 or +24 VDC
Input Voltage, Nominal
-48 or +24 VDC
System Type
Accessory
Input
Input Voltage, Nominal
-48 or +24 VDC
Equipment Dimensions (H x W x D)
10.4" x 23" x 6.5"
Access
Front for installation, operation and maintenance
Output
Output Voltage, Nominal
-48 or +24 VDC
Output Capacity
600 A
Load Circuit Breakers / Fuses
(20) Bullet Positions
Physical Characteristics
Weight
14.5 kg
Height
264.2 mm
Width
584.2 mm mounting
Depth
165.1 mm
Environmetal & Standard Compliance
Control and Monitoring
Form-C alarm output
Operating Temperature
-40 °C to +40 °C (-40 °F to +104 °F)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location