Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product

701IE4 with Battery Cabinet Outdoor

The Vertiv Compact 701IE4 with embedded rack space in outdoor cabinet offers superior performance and uncompromised reliability in addition to reducing consumption and lowering operating cost. It is a fully integrated DC Power System consisting of 3200W / 4000W x 5 Nos, M530B Controller and Battery Rack Space that provides maximum efficiency for telecom applications such as base station and roof top installation. It is designed to meet the high efficiency demands of telecom with high reliability, high power density, and fully digital features.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom

Benefits

The installation space and cost can be saved due to its embedded installation. 
Wide Input voltage range (90-300Vac),strong ability in adopting power grid. 
Rectifier working Temp. range: -40°C to 75°C. 
Efficiency of the rectifier is 95% peak, efficiency of the system is 94%. 
Intelligent battery management system, which prolongs the working life of the battery.
Provide multiple communication ports such as Ethernet port, dry Contacts, Modem (optional) etc for flexible networking to achieve remote monitoring.

701IE4 with Battery Cabinet Outdoor
Product Overview
Power Capacity
16KW (3200 W X 5 Nos)
Output Voltage, Nominal
-42V to -58V
Output
Output Voltage, Nominal
-42V to -58V

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location