Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

+27 VDC Vertiv™ eSure™ Bullet Converter

The +27 VDC Vertiv eSure™ C48/27-375B Bullet Converter is a 375W, +27VDC output converter with bullet terminals designed to provide +27 VDC power output to remaining +24 VDC loads after converting the primary -48 VDC/+24 VDC power system to a -48 VDC/-58 VDC power system. It also functions as an overcurrent protection device for the circuit.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Instantly supply power to remaining +24 VDC loads by plugging this device directly into the existing distribution panel
Leverage room for revenue generating equipment since additional rack space is not used
Avoid adding a separate bulk or multi-output converter shelf
Achieve conversion efficiency greater than 95%
Use the existing load cable
Ideal for upgrading legacy DC power plants

Features

Uses the existing load cables
Hot insertion capability allows for system expansion without disruption
Compatible with any Vertiv DC power system
UL recognized to ensure safe and reliable performance

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location