Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Product Model

Vertiv™ DynaFlex 1000

Stationary BESS using advanced power electronics, digital controls, and LFP batteries

Find Sales Contact Get Brochure
Login to Save for Later
Key Benefits
Hybrid "Always-on" Power supports diesel genset replacement
Front of the Meter (FTM) and Bhind the Meter (BTM) battery storage provides a complete reliabile, renewable grid solution from BESS to EMS
Supports microgrids for mission-critical facilities
Highly modular and configurable solution Provides resilient distributed power to support hybrid systems.
Design, installation, commissioning and ongoing maintenance supported by Vertiv Services.

Benefits

BESS is "always on". The Vertiv Dynaflex leverages best in class energy output for seamless operations.
Vertiv Dynaflex can be grid forming, regulating voltage and frequency for distributed energy sources within a microgrid, or grid following, maitaining constant output power during load disturbances.
Microgrid islanding capability allows for power generation and ensures reliability during grid outages or when disconnected from the grid.
Utility demand management capability allows BESS controls to monitor and predict the load and respond to daytime power consumption peaks by activating the battery's output to avoid setting a high demand charge. This results in reduced utility costs.
Assists the utility in maintaining localized power grid quality via a direct command control sequence that the controller will receive from the utility grid operators. BESS issues commands to one or all the distributed energy resources (DERs) to respond to the requirement.
Vertiv Dynaflex BESS is always-on for increased reliability and efficiency allowing for higher uptime.
While connected to the grid, the Vertiv Dynaflex BESS controller can be configured to recommend and activate loads at various times of day when utility rates are favorable yet not overly impacting client operations. The BESS can command the system to assist the utility in maintaining localized grid power quality via a direct command control sequence that the controller will receive from the utility grid operator and issue commands to one or all of the DERs to respond to the requirement.
Allows for utilization of renewable energy as a distributed energy resource by providing energy storage, regulating voltage and frequency, and controlling dispatch of available resources.

Features

Seamless 2ms output
Microgrid Built In"Always-on" Power
Grid Forming
Backup power
Microgrid Seamless Islanding
Demand Management
Grid Services
Backup Power
Time of Use Load Management
Renewable penetration
Global Certifications: IEEE1547, G99, EN50549-2:2019
BESS Specific Certifications: UL1741SB, UL1973, UL9540A, UL9540
Vertiv adheres to requirements of NFPA-855 for fire safety.
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location