The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Solve Problems Before They Start

The Vertiv™ Liebert® XDU, our next generation of liquid cooling technology, is designed to seamlessly fit into your IT environment, engineered to reliably and efficiently manage your high-density thermal loads.

Designed to support liquid cooling within high density environments, the Liebert® XDU Coolant Distribution Units are suitable for chip & rear door cooling applications that offer easy, cost-effective deployment in any data center. The Liebert XDU family offers systems that operate with/without facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities without incurring the costs of major infrastructure changes.

Contact Us

What are the benefits and features of the Liebert XDU

Click the buttons below to learn its features.

Supports rear-door heat exchange, or Direct Contact Liquid Cooling to manage power-dense hot spots up to 450 kW or 1368kw of heat

Compact Footprint allows for either end of row or perimeter placement

Local Touchscreen Display provides real time visibility and advanced monitoring, and alerts

Coolant Distribution Unit (CDU) features an innovative, stainless steel fluids circuit design to provide essential separation of the primary facility water from the ITE heat load

Built in 50-Micron Filtration Unit keeps the secondary fluid network free from debris and contaminants

Redundancy: N+N pumps, inverters, expansion vessels, pressure & temperature sensors for built-in redundancy

Dual Power Feed (optional)

Contact Us

Fill out our form and we will contact you to discuss your liquid cooling needs.

First Name

Last Name

Email Address

Company

Phone Number

Country

Zip Code

Tell us more about your project

Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.



 
     Processing request ...
Thank you! Submission has been successfully sent.

Partner Login

Language & Location