The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Vertiv™ Liebert® Lithium-Ion UPS

The Vertiv Liebert GXT5 Lithium-Ion UPS provides the highest level of power protection for your business-critical IT applications.

Buy now Request a quote

What is a Lithium-Ion battery backup UPS?

Uninterruptible power supply, or UPS, is a device that provides power backup to IT equipment when power completely fails or drops low enough. Some type of uninterruptible power supply provide just enough time for a computer to save what the user is doing and power down while some can provide electricity for over an hour.

Traditional UPS are manufactured with lead-acid(or VRLA) batteries. Lithium-Ion battery technology has only been around since the 1980's. It has only been in the past two decades that the technology has improved enough to allow smaller businesses and IT solutions organizations to implement in everyday applications.

Vertiv™ Liebert® Lithium-Ion UPS GXT5 Lithium-ion UPS 5000 - 10000 VA, 120V/208V

Vertiv™ Liebert® PSI5 Lithium-Ion UPS

Get your quote today

Fill out our form and we will contact you to discuss your power protection needs.

What are the benefits and features of the Liebert GXT5 UPS

Click the buttons below to learn its features.

High Power Factor (1.0)

More usable power enables more connected load saving space and costs.

Hot-Swappable, User-Replaceable Batteries

Increase product life and reliability with batteries that can be easily replaced without disrupting power to connected equipment.

Efficiency (up to 98%) in Active ECO mode

Superior protection with maximum efficiency

Colored graphic LCD with Gravity Sensitive Orientation

User-friendly interface provides insight to UPS status for easy installation, configuration and operation.

High Power Factor (1.0)

More usable power enables more connected load saving space and costs.

 
Battery Cabinets with Auto-Detection

Be confident the UPS is set up correctly to report available runtime when used with up to eight external battery cabinets.

Product Warranty

Comprehensive coverage through a standard two-year advanced exchange warranty.

Compact rack/tower design

Space-saving UPS provides rack space optimization and flexible installation.

 
Wide Input Voltage Range

Prolong battery life by allowing the UPS to maximize the use of the utility power before transferring to battery

Efficiency (up to 95%) in Online Mode

Energy Star 2.0 certification. Higher efficiency means an optimized energy management and lower heat dissipation, for energy savings and improved reliability.

 

Learn the advantages of using Lithium-Ion batteries in Single-Phase UPS Applications.

Insights

Partner Login

Language & Location