Rack Components
Depth Extension
Add 200 mm of extended depth to your Vertiv™ VR rack. Depth Extension includes door relocation kit and extra PDU mounting locations.. Color: Black.
Part Number | Description |
---|---|
VRA3005 |
Depth Extension 42U x 600 x 200 |
VRA3006 |
Depth Extension 42U x 800 x 200 |
VRA3007 |
Depth Extension 48U x 600 x 200 |
VRA3008 |
Depth Extension 48U x 800 x 200 |
Rack Base
Increase the height of your rack by 100mm to provide additional cabling beneath the Vertiv VR Rack. Rack bases can be stacked for a total of 200mm of height and can support up to the full static load rating (1360kg/3000lb) of the standard VR rack. Color: Black.
Part Number | Description |
---|---|
VRA3009 |
VR 100x600x1100 Rack Base |
VRA3010 |
VR 100x800x1100 Rack Base |
VRA3011 |
VR 100x600x1200 Rack Base |
VRA3012 |
VR 100x800x1200 Rack Base |
Split Side Panels
Part Number | Description |
---|---|
VRA6009 |
VR 42Ux1100 Split Side Panels |
VRA6010 |
VR 42Ux1200 Split Side Panels |
VRA6011 |
VR 48Ux1100 Split Side Panels |
VRA6012 |
VR 48Ux1200 Split Side Panels |
Server Rails
Part Number | Description |
---|---|
VRA6013 |
VR 42Ux600 19" Rails |
VRA6014 |
VR 42Ux800 19" Rails |
VRA6015 |
VR 48Ux600 19" Rails |
VRA6016 |
VR 48Ux800 19" Rails |
Top Panels
Part Number | Description |
---|---|
VRA6017 |
VR 600x1100 Top Panel |
VRA6018 |
VR 800x1100 Top Panel |
VRA6019 |
VR 600x1200 Top Panel |
VRA6020 |
VR 800x1200 Top Panel |
VRA6021 |
VR Top Panel Grommets |
Casters
Part Number | Description |
---|---|
VRA6024 |
VR Caster Kit |
PDU/Cable Management Brackets
Part Number | Description |
---|---|
VRA6025 |
VR 42U 4" PDU/Cable Mgt Brackets |
VRA6026 |
VR 48U 4" PDU/Cable Mgt Brackets |
Pass Through Side Panels
Pass Through Side Panels can replace existing side panels and allow for cabling between rack while also keeping them thermally separated. Brush strips included. Color: Black.
Part Number | Description |
---|---|
VRA6029 |
Pass-Through Side Panels 45U x 1100 |
VRA6030 |
Pass-Through Side Panels 45U x 1200 |
VRA6031 |
Pass-Through Side Panels 48U x 1100 |
VRA6032 |
Pass-Through Side Panels 48U x 1200 |
VRA6054 |
Pass-Through Side Panels 42U x 1100 |
VRA6055 |
Pass-Through Side Panels 42U x 1200 |
Networking Roof Panels
The Networking Roof Panels can replace the existing roof and allows for edge-to-edge cable management. It includes brush strips and can also be paired with fan kit and exhaust duct for additional air flow management.
Part Number | Description |
---|---|
VRA6033 |
Networking Roof Panel 600 x 1100 |
VRA6034 |
Networking Roof Panel 600 x 1200 |
VRA6035 |
Networking Roof Panel 800 x 1100 |
VRA6036 |
Networking Roof Panel 800 x 1200 |
Rack Bottom Panel
The Rack Bottom Panel closes off the bottom of the rack and includes cable pass through openings with brushes.
Part Number | Description |
---|---|
VRA6037 |
Rack Bottom Panel 600 x 1100 |
VRA6038 |
Rack Bottom Panel 600 x 1200 |
VRA6039 |
Rack Bottom Panel 800 x 1100 |
VRA6040 |
Rack Bottom Panel 800 x 1200 |
Copper Bus Bar Kit
Common ground providing a central location for bonding equipment.
Part Number | Description |
---|---|
VRA6042 |
Copper BUS Bar 42U |
VRA6043 |
Copper BUS Bar 48U |
Rail Conversion Kit
The Rail Conversion Kit complements 800mm wide racks and allows exchange out of 19” EIA rails to 21” EIA rails or 23” EIA rails on center.
Part Number | Description |
---|---|
VRA6044 |
Rail Conversion Kit 42U , 21" EIA Mounting Rails 800mm |
VRA6045 |
Rail Conversion Kit 45U , 21" EIA Mounting Rails 800mm |
VRA6046 |
Rail Conversion Kit 45U , 23" EIA Mounting Rails 800mm |
VRA6047 |
Rail Conversion Kit 42U , 23" EIA Mounting Rails 800mm |
VRA6048 |
Rail Conversion Kit 48U , 21" EIA Mounting Rails 800mm |
VRA6049 |
Rail Conversion Kit 48U , 23" EIA Mounting Rails 800mm |