The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Blank Panel 19” Tool Less Blanking Panel

A frequently over looked component in air flow management, blanking panels allow you to close unused U space within the rack. Promoting proper airflow, and minimizing bypass air. Color: black.

Part Number ​Description

VRA2000

1U 19" Black Plastic Tool Less Airflow Blanking Panel (Qty. 10)

VRA2001

1U 19" Black Plastic Tool Less Airflow Blanking Panel (Qty. 200)

VRA2002

19" Sheet Metal Airflow Blanking Panel Kit (1U, 2U, 4U, 8U) Black (Qty. 1 ea. Size)

VRA2003

1U 19" Sheet Metal Airflow Blanking Panel Kit Black (Qty. 2) Black

VRA2013

2U Blanking Panel, QTY 10

VRA2014

2U Blanking Panel, QTY 200



800x600-Blank-Panel-19-Tool-Less-Blanking-Panel_309488_0.jpg





Air Recirculation Prevention Kit

Prevent air recirculation within the rack by filling the space between the 19” rails and side panels on 600 mm and 800 mm wide racks. Color: black.

Part Number ​Description

VRA2004

Air Recirculation Prevention Kit

800x600-Air-Recirculation-Prevention-Kit_309487_0.jpg

19" Rail Brush Strips

The 19" Rail Brush Strips prevent air recirculation within the rack by sealing the cable pass through holes on 800 mm wide 19” rails. Color: black.

Part Number ​Description

VRA2005

19" Rail Brush Strips, 800mm Wide (Qty. 12)

800x600-19-Rail-Brush-Strips_309490_0.jpg

Cable Pass Through Brush Kit for Top Panel

The Cable Pass Through Brush Kit for Top Panels allow cabling to enter the rack while restricting by pass air. Color: black.

Part Number ​Description

VRA2006

Cable Pass Through Brush Kit for Top Panel (Qty. 8)

800x600-Cable-Pass-Through-Brush-Kit-for-Top-Panel_309489_0.jpg

VR Roof Fan

The VR Roof Fan increases airflow from the bottom to the top of the rack. Needs to be paired with the Networking Roof Panel.

Part Number ​Description

VRA2007

Top Fan Kit 120 VAC 50/60 Hz

VRA2008

Top Fan Kit 208-230 VAC 50/60 Hz

800x600-vr-roof-fan_383220_0.jpg

Vertical Exhaust Duct

The Vertical Exhaust Duct provides any easy solution to return hot air back to a room cooling system. Needs to be paired with the Networking Roof Panel.

Part Number ​Description

VRA2009

Vertical Exhaust Duct Short, 600W

VRA2010

Vertical Exhaust Duct Tall, 600W

VRA2011

Vertical Exhaust Duct Short, 800W

VRA2012

Vertical Exhaust Duct Tall, 800W

800x600-vertical-exhaust-duct_383218_0.jpg

Partner Login

Language & Location