Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Vertiv Liebert PSI5 UPS

POWER PROTECTION AND BATTERY BACKUP FOR CRITICAL ELECTRONICS

Don't let power problems stop your electronics. Vertiv Liebert PSI5 rackmount UPS provides continuous and reliable power for network closets, home office and other critical systems.

PSI5 Left Side View

High performance line-interactive UPS for network power protection

  • 800VA to 5kVA capaciy
  • Matching, scalable external batteries
  • Rack/Tower convertible in a compact 2U design
  • 0.9 output power factor for more usable capacity
  • SNMP communication option
  • Controllable outlets
  • Easy to use LCD screen
  • Power Assurance Package option: 100 percent labor, travel, and parts coverage for equipment maintenance, repair, and replacement for five years

MSRP is reference pricing. Partner pricing may be lower. Check for incentives.


POWER RATING: 800VA / 720W MSRP: $416
MODEL:
PSI5-800RT120
INPUT POWER CORD,
10FT (3M) ATTACHED:

NEMA 5-15
OUTPUT RECEPTACLES:
Not controllable: (3) NEMA5-15R
Controllable: (3) NEMA5-15R
DIMENSIONS:
17.2"x16.1"x3.5"
WEIGHT:
28.4 lbs
POWER RATING: 1100VA / 990W MSRP: $480
MODEL:
PSI5-1100RT120
INPUT POWER CORD,
10FT(3M)ATTACHED:

NEMA 5-15
OUTPUT RECEPTACLES:
Not controllable: (3) NEMA5-15R
Controllable: (3) NEMA5-15R
DIMENSIONS:
17.2"x16.1"x3.5"
WEIGHT:
29.5 lbs
POWER RATING: 1500VA / 1350W MSRP: $600
MODEL:
PSI5-1500RT120
INPUT POWER CORD,
10FT (3M) ATTACHED:

NEMA 5-15
OUTPUT RECEPTACLES:
Not controllable: (3) NEMA5-15R
Controllable: (3) NEMA5-15R
DIMENSIONS:
17.2"x20"x3.5"
WEIGHT:
42.6 lbs
POWER RATING: 1920VA / 1920W MSRP: $936
MODEL:
PSI5-2200RT120
INPUT POWER CORD,
10FT(3M)ATTACHED:

NEMA L5-20 std 5-20
Adapter Included
OUTPUT RECEPTACLES:
Not controllable: (3) NEMA5-15/20R, (1) NEMAL5-20R
Controllable: (3) NEMA5-20R
DIMENSIONS:
17.2"x24.8"x3.5"
WEIGHT:
59.1 lbs
POWER RATING: 3000VA / 2700W MSRP: $1,200
MODEL:
PSI5-3000RT120
INPUT POWER CORD,
10FT(3M)ATTACHED:

NEMA L5-30P
OUTPUT RECEPTACLES:
Not controllable: (3) NEMA5-15/20R, (1) NEMAL5-30R
Controllable: (3) NEMA5-20R
DIMENSIONS:
17.2"x24.8"x3.5"
WEIGHT:
70.8 lbs
POWER RATING: 4250VA / 3825W MSRP: $2,160
MODEL:
PSI5-5000RT208
INPUT POWER CORD,
10FT(3M)ATTACHED:

NEMA L6-30R
OUTPUT RECEPTACLES:
Not controllable: (3) L6-30R
Controllable: (1) NEMAL6-30R
DIMENSIONS:
17.2"x24.8"x3.5"
WEIGHT:
87.7 lbs

Related Products

Vertiv VR Rack

Readily available server rack allows for easy installation and integration of IT devices

Vertiv Rack PDUs

Reliable rack power distribution available in days, not weeks - perfectly configured for your IT application


 

Let us help you

Please fill out the form below to request assistance.

First Name *
Last Name *
Email *
Company 
Business Phone *
 
Country *
Zip Code *
Comments





Partner Login

Language & Location