The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

Liebert® EXS adds to Vertiv UPS portfolio, delivering more power in smaller footprint

Columbus, Ohio [August 1, 2018] – Vertiv today announced the availability of the Liebert® EXS, a compact uninterruptible power supply (UPS) system designed to deliver reliable, integrated power protection for small spaces, including small and medium businesses (SMBs) and edge deployments. The integrated tower design combines UPS, batteries, maintenance bypass, distribution and communications in a single, compact unit. Available for order across the Americas in 10, 15 and 20 kVA/kW, three-phase, 208/220V models, the Liebert EXS can support single and three-phase critical loads.

With an integrated, optimized power approach, the Liebert EXS reduces footprint and complexity, making configuration and deployment fast and easy. High-efficiency operation reduces energy costs and a high power factor delivers 10-20 percent more power per unit than competitive UPS systems.

“Liebert EXS is designed with contractors, integrators and end-users in mind. It packs a lot of power in a small space, delivering an efficient, reliable UPS solution that can be configured, deployed and serviced quickly and easily,” said Kyle Keeper, vice president of global power offering management, Vertiv. “The Liebert EXS adds to what already was the industry’s most complete portfolio of right-sized UPS solutions for data center and edge facilities.”

The Liebert EXS delivers over 93 percent efficiency in double conversion mode, and 99 percent efficiency in eco-mode, ensuring a lower total cost of ownership. Flexible power output distribution (PODs) can be configured with varied receptacle types for more convenient and fast connections, reducing installation costs compared to traditional wall-mount panel distribution.

The Liebert EXS can provide flexible battery runtimes depending on the number of internal battery strings deployed. The 10kVA UPS can be optioned with 1 to 4 strings, while the 15 and 20kVA models offer 2 to 4 strings.

Liebert EXS provides intelligent communications to network and building management systems and includes the option to use the Trellis™ Power Insight application that supports real-time trending performance and the ability to manage multiple UPS systems.

Local service and support is available through a number of programs using Vertiv Services, including emergency and 24x7 coverage. Remote monitoring using Vertiv LIFE™ Services can bring peace of mind to critical system management, especially distant locations.

Additional information on Liebert EXS is available at www.VertivCo.com/LiebertEXS. For more information on the full portfolio of Vertiv UPS solutions, visit www.VertivCo.com.


About Vertiv
Vertiv designs, builds and services critical infrastructure that enables vital applications for data centers, communication networks and commercial and industrial facilities. Formerly Emerson Network Power, Vertiv supports today’s growing mobile and cloud computing markets with a portfolio of power, thermal and infrastructure management solutions including the Chloride®, Liebert®, NetSure™ and Trellis™ brands. For more information, visit www.VertivCo.com.

CONTACT
Vince McMorrow
T +614 383 1622
E vince.mcmorrow@fahlgren.com

Partner Login

Language & Location