Setting Records for Thermal Performance

- Teamwork algorithms to coordinate operation of multiple units for maximum efficiency and protection
- Self-healing control routines to avoid reaching dangerous thresholds
- Cost saving advanced control algorithms that automatically selects the best combination of water and electricity usage based on input costs
- Independent control of capacity and temperature for optimal annual effciency
- Air leakage less than 0.1%, greatly reducing need for extra capacity for makeup air
- Up to 85% effective heat transfer in dry mode for less annual water consumption
- Mechanical PUE as low as 1.03
- Cooling to within 3 degree of wet bulb temperature to maximize economization hours and minimize or eliminate the need for mechanical refrigeration