The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Liebert itON™ PSA SOHO 650VA - 1000VA

Liebert itON™ PSA SOHO is a feature-rich reliable line-interactive UPS best suited for small and home offices application such as desktop computer workstations and standalone IT equipment. This UPS features an automatic voltage regulator (AVR), fuse protection, large power plugs that allows flexibility and reliability for PCs and other sensitive electronic equipment. Designed with simple controls for easy operation, the Liebert itON™ PSA SOHO provides more than enough time to save work in process before shutting down the system. Available in 650VA to 1000VA power ratings.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Retail and Wholesale

Features

● Universal Sockets ● USB Port Mobile Charger ● Built-in Boost and Buck AVR ● Space for large power plugs ● Fuse Protection ● Microprocessor control guarantees high system reliability ● Provides AC overload protection ● Auto restart when AC source recovers ● Compact size, lightweight ● Fast charging ● OFF mode charging ● Cold start function ● Overload protection and alarm ● Surge protector against transient voltages Key Advantages ● AVR features gives higher protection level by correcting high and low voltage without using valuable battery power ● Universal sockets ensures hassle-free connection of virtually any equipment input plug types. ●Standard USB mobile charger allows for fast and safe charging or powering any electronic peripherals like routers, modems, wireless storage devices and etc

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Partner Login

Language & Location