The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Model

Liebert STS2 SR 600A

For maximum availability applications, Liebert STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Data Center/Colocation/Hosting
  • Banking, Financial and Insurance
  • Government
  • Healthcare
  • Retail and Wholesale
  • Education
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Ideal replacement for first generation Liebert STS1 switches 
Operates efficiently 
Optimized transfer algorithm ensures smooth, safe power switching 
Internal CANBUS protocol: high-bandwidth communication between system components via twisted-pair cables.
Triple redundant logic with dual power feeds.
Standard on-unit monitoring and optional centralized monitoring capability provide continuous system visibility.
When applied as primary side switching, cost are lower due to requiring only one power distribution unit, a lower current due to 480V vs. 208V, and lower installation and wiring cost. 

Features

Automatic switching for dual bus loads
Patented Optimized Transfer option 
 Matches first generation Liebert STS1 footprint while optimizing conduit landings
 Accepts existing Liebert STS1 ancillary accessories and sidecar cabinets   
Offers primary or secondary side switching 
100% rated, fuseless design
Top and bottom cable entry/exit
Unity communication network card

The Liebert STS2 SR from Vertiv is making it easier to protect your critical equipment by giving your single cord loads the reliability of dual cord power or by providing added redundancy to your dual cord devices. With a single, space-saving unit, the Liebert STS2 SR static transfer switch provides automatic switching between two different AC power sources. Designed for use in dual-bus power applications, this solution combines fast switching between AC power sources, power isolation, monitoring and grounding into a single package.

Liebert STS2 SR 600A
Operating Specifications
Ampere Size
600 Amps
Voltage
208, 480 VAC
Weight
1200 lb
Weight
544 kg
Height
69.4 in
Height
1763 mm
Width
31.7 in
Width
805 mm
Depth
32 in
Depth
813 mm
Voltage
208, 480 VAC
Withstand and Close-On Ratings
65kA

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions, Custom Thermal
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Product areas of focus: DC Power Systems, Power Transfer Switches, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Software, Monitoring, Control Room Infrastructure, Mobile Workstation
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter

Frequently Asked Questions

Q
Do I need a static switch in my power distribution system?
A
There are many ways to design a power backup and distribution system. Please reference our white paper on Emerging Power Architectures in the Reports section on this web page or consult your local sales office for suggestions on how best to leverage and compare your existing equipment, power system goals and our capabilities.
Q
Can the product be customized?
A
There are many custom solutions available for our products. Please contact your local sales office for more information.
Q
Can the STS2 SR be used to replace my older Liebert STS1?
A
Yes, it was designed to also serve as a direct replacement in size and footprint to the first generation Liebert static switches. Customers can even reuse the ancillary cabinets along with wiring.
PARTNERS
Overview
Partner Login

Language & Location