The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Vertiv MPE Rack PDU

The MPE Rack PDU is a power distribution unit for data center applications. It provides all the necessary functions of a rack-based power distribution unit and guarantees reliable power distribution. A broad range of IT devices and other sensitive electrical loads can be connected to it.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Manufacturing
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Standard warranty is 2 years Warranty extensions 1 year and 3 years are possible.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The MPE Rack PDU is a power distribution unit for data center applications. It offers you the highest level of availability for your critical loads such as 60°C operating temperature. Simple physical and electrical installation helps to keep costs down and to save time during installation.

Benefits

 Vertiv supplies the PDUs preinstalled in racks which saves extra work on-site.
 Flexible cable entry facilitates installation in the rack.
 Very low unit profile – even in the overload switch area– leaves maximum installation space for other componentsas well as more space for air supply in the rack.
 Models with fixed connection facilitate customer-sideconnection of the input cable for special requirements.
 "SpeedMount" function for installation in Knurr DCM /InstaRack saves time and money in on-site installation.
 Great model variety with power supply from up to three-phase 32 A and a number of different outputs –including country-specific with Schuko plug, UK or Switzerland.

Features

 Its high operating temperature of up to 60°C makes it suitable for installation in hot aisles (area at the back ofthe rack).
 20 A overload switch for many 32 A models that prevents the overload switch from triggering prematurelyat high temperatures and during start-up peaks.
 Output cable with disconnection protection to prevent the IEC60320 connection cable from being unintentionally disconnected.
 Stable aluminum housing supports the mechanicalstability of the housing.
 Extra-large wire cross-sectional area of the input cable in three-phase models, this makes it possible to subject the neutral wire to greater loads in the event that the loads are unbalanced.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location