The system supports up to 14.4kW AC and 24kW DC capacity with a common battery, reducing footprint and saving energy at the edge of the network.
Singapore [Nov. 3, 2021] – Vertiv (NYSE: VRT), a global provider of critical digital infrastructure and continuity solutions, today introduced the Vertiv™ NetSure™ Inverter series, a space-saving system that powers AC and DC loads in a single sub-rack with a common battery bank. The system provides DC and AC power from a common platform using a single control unit, eliminating the need for separate controllers for the DC power system and the inverter. The 230 VAC system is available today in Asia, EMEA and Latin America, and a 120 VAC system will be available in the Americas in early 2022.
Building on Vertiv’s long history and broad portfolio of both AC and DC power solutions, the NetSure Inverter series is a fully integrated system comprised of an AC and DC distribution panel, NetSure™ Control Unit, and eSure™ rectifiers and inverters. Working in concert, the system provides zero transfer time between AC mains and DC battery sources, delivering extremely reliable backup for critical loads. The NetSure inverter module has the industry’s best power density in its class at 23 watts per cubic inch (1.4W/cm3) and leverages that in a compact footprint to deliver peak efficiency of up to 96.3%. The module is hardened for the high-temperature environments up to 80 degrees Celsius where it will be deployed routinely, specifically those in the telecommunications access space and at the edge of the network.
“As 5G adoption expands and more computing is introduced into traditional DC-powered environments, including access sites and edge deployments, the need to reliably and efficiently manage both AC and DC loads increases,” said Henrik Nilén, director of global DC power offerings for Vertiv. “For the growing number of edge sites, availability is key and space is precious. With a single battery bank supporting both AC and DC loads and market-leading inverter module power density, the Vertiv™ NetSure™ Inverter system will optimize space and enable outstanding site availability.”
With a single control system, the NetSure Inverter series requires no additional training for network operators and no investment in additional controls, while eliminating equipment and reducing maintenance costs. By providing clear visibility into both AC and DC loads, it enables more accurate capacity planning and management, and maximum availability.
For existing DC power sites, a NetSure Inverter system add-on cassette is available, with complete front access, including three inverter modules, AC distribution and a control unit – all in a 1U high, 19-inch wide sub-rack.
Vertiv has a long history in both AC and DC power, with broad portfolios of AC-powered IT infrastructure solutions and DC-powered telecom infrastructure solutions. That deep expertise was critical to the development of the NetSure Inverter Series and the industry’s most power dense inverter module.
For more information on the NetSure Inverter Series or the full portfolio of data center and telecommunications infrastructure solutions from Vertiv, visit Vertiv.com.
About Vertiv
Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to ensure its customers’ vital applications run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Columbus, Ohio, USA, Vertiv employs approximately 21,000 people and does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com
Forward-Looking Statements
This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statement set forth herein. Readers are referred to Vertiv’s filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K/A and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise.
CONTACT
Katrina Tirante
T +6326203600 Ext 7666
E Katrina.Tirante@vertiv.com
Reinier Dungca
T +6326203600 Ext 7657
E Reinier.Dungca@vertiv.com