The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ LIFE™ Services

LIFE™ Services provides continuous monitoring and data analysis by remote system engineers that quickly, accurately, and safely restore equipment to its proper operating condition.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Retail and Wholesale
  • Healthcare

Benefits

Enhanced critical system availability and less downtime happens with continuous monitoring of critical systems
Improved mean time between failures (MTBF) comes from having expert data analysis and ongoing actionable information
Faster mean time to repair (MTTR) is achieved with remote problem diagnosis and rapid incident response
Better first-time fix rate occurs when technicians are armed with information and parts needed to service a down unit
Extended equipment life happens when critical systems are optimized based on data and performance trends
Reduced on-site maintenance is possible because of the ability to remotely adjust power or cooling equipment
Lower overall maintenance costs occur because technicians are only dispatched as needed and infrastructure experts are able to prioritize maintenance dollars based on your equipment’s performance profiles

Features

Remote monitoring of 150 unique parameters happens 24/7 to allow for early detection of trends and operating anomalies that may lead to critical failures if not addressed
Data analysis by specially trained remote system engineers provides interpretation of critical system alarms and status messages to better understand potential data center impact
Remote problem diagnosis, using the extensive data collected, determines the cause of alarm conditions, identifies potential future problems, and provides information on performance trends
Rapid incident response happens due to near-instant notification of issues followed by concurrent problem diagnosis and dispatching of an informed technician
Detailed reports contain a summary of all alarm events for the entire monitoring period, demonstrating that your critical systems are operating successfully and have continuous remote monitoring

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management, Generator Services

Frequently Asked Questions

Q
What is different about monitoring using a building management system?
A
The key advantage of LIFE Services is having remote system engineers monitor, analyze, and respond to critical system alarm messages and operating anomalies.
Q
Who is monitoring the critical systems and where?
A
System engineers located in remote service centers around the world monitor, analyze, and respond as necessary to optimize the health of the critical systems.
Q
How is the data transmitted?
A
Hypertext Transfer Protocol (HTTP) is used as an encapsulating protocol to transmit data between the enabled critical systems and the remote service center.
Q
What type of data is collected?
A
Critical system alarms, events, operating parameters, and identification data are collected and transmitted to authorized remote service centers.
Q
Where is the data stored?
A
The data is stored in the state-of-the-art Vertiv global data center located in the United States.
PARTNERS
Overview
Partner Login

Language & Location