The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product

Liebert MC Microchannel Outdoor Condenser, 28 - 220kW

The Liebert MC Microchannel Condenser is an outdoor air-cooled condenser that provides higher efficiency, while using less refrigerant. Features such as variable speed fans, advanced controls and a microchannel coil make this system uniquely innovative.

Get Brochure Get Manual
Best Suited For:
  • Education
  • Data Center/Colocation/Hosting
  • Banking, Financial and Insurance
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Operates with higher efficiency than fin and tube condensers, with an annual savings of up to 85%
Improves unit and system efficiency at full and partial loads
Reduces refrigerant volumes and decreases refrigerant charge levels in matched condensers, by more than 50% on condensers without flooded receiver systems and more than 20% on condensers equipped with flooded receiver systems
20-50% lighter installed weight

 

Features

Extremely efficient micro-channel coils
Variable-speed EC fans
Compatible with R-410A, R-407C and R-22 refrigerants
Multiple voltage and refrigerant configurations available to match heat removal needs

The Liebert MC features an aluminum microchannel coil with a variable speed fan for each coil section. Constructed with an aluminum cabinet, the Liebert MC is a low-profile, direct-drive, propeller fan-type unit suitable for mounting outdoors. It provides for the heat rejection of either one or two separate refrigeration circuits, matching heat rejection capacity varying with the outdoor ambient temperatures and with each corresponding compressor’s heat rejection requirements. The unit is quiet and corrosion resistant. Copper pipe connections are provided for brazing of copper field piping. Connections are located next to the electrical panel. All electrical connections and controls are enclosed in an integral weatherproof section of the condenser.

Liebert MC Microchannel Outdoor Condenser, 28 - 220kW
Physical Characteristics
Weight
359-1835
Weight
163-832
Height
63
Height
160
Width
76-256
Width
193-650
Depth
36
Depth
91

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location