The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ Liebert® CRV4

The Vertiv™ Liebert® CRV4 thermal management solution is a row-based solution designed to provide maximum cooling in a compact footprint. The solution provides the highest efficiency and availability by removing heated air from the data center hot aisle and using it to return cooled air to the servers (cold aisle).

Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom

Benefits

Flexible Operations
Variable Capacity for different loading
Air volume quantity can be varied as per load density
Diversified Allocation
Best suited for >8kW/Rack Load
High heat density application with hot/cold aisle row cooling
Lower Operational Cost
High return temp design leads to more energy saving
Small footprint releases space for IT equipment
High Reliability
High degree precision controls by smart controller
Better longevity 

Features

Evaporator Coil Design
The finned tube evaporator with high heat dissipation efficiency is used. R&D has produced evaporator designed with increased in efficiency by ensuring that the refrigerant is distributed evenly in each loop.
 Variable Capacity Brushless DC Inverter Compressor
DC inverter compressor technology provides infinite variable capacity modulation between 30% - 100% to ensure precise repose to dynamic changing cooling demand.
Improved reliability by reducing compressor cycling and component wear.
Environment-friendly R410A refrigerant.
Flexible Fan Operation
The EC fan speed is automatically regulated by the CRV4 smart controller.
High efficiency EC fans saves energy and hot swappable design allows replacement while the unit is running.
Electronic Expansion Valve (EEV)
Allows for integrated and optimal variable capacity control.
Maintain constant superheat & dehumidification assistance.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location