The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ Liebert® EFC, Composite HE, Indirect Evaporative Freecooling Solution

The system includes indirect air-to-air heat exchange and evaporative cooling technology all in one footprint. The Liebert® EFC, Composite HE, is capable of reducing air temperatures by leveraging on the evaporative cooling principle and now, with the new composite heat exchanger designed for data center applications, it provides higher efficiency together with and increased robustness and reliability. Through this technology, the Liebert EFC can thus achieve pPUE levels of 1.05 ensuring top energy efficiency, as well as minimized operating costs.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Retail and Wholesale
  • Telecom
  • Transportation

Indirect evaporative freecooling units, equipped with the most advanced industry technology, including indirect air-to-air heat exchange and evaporative cooling technology all in one footprint, ensuring top energy efficiency and minimized operating costs.

Benefits

A New Heart Composite Heat Exchanger: the heart of Vertiv™ Liebert® EFC is its air-to-air heat exchanger, specifically thought for data center applications, protecting air from bacterial contamination or pollution. Thanks to its reduced pressure drop, new plate pattern with high heat exchange and together with new composite material, this new heart is designed for industry’s maximum efficiency for the entire lifetime of the unit without any compromise on reliability.
You’ve Got the Power: Take advantage of Liebert® EFC cutting-edge design to achieve economization even in the worst conditions and of the industry’s lowest peak power usage vs any other DX systems thus requiring smaller electrical infrastructure through free cooling available also at high temperatures. Low air leakage design eliminates the need for additional fan power with no volumetric displacement and facilitates important savings.
Unsurpassed Efficiency: Achieve your sustainability goals by reducing operating costs and carbon footprint without compromising your profitability for an unsurpassed efficiency with a pPUE below 1.05. Thanks to advanced software controls and latest EC fan design, enjoy lower energy bills and minimize sound emission.
Fitting Seamlessly: Liebert EFC comes with a reduced footprint and multiple air configuration options enabling you to easily fit the unit up to your building in rooftop, perimeter or multi-storey deployments.Scale with Confidence: Liebert EFC is designed for minimal maintenance and allows no white space occupation. The perfect solutions to allow for scalable deployments.
All Under Control: Leverage the Vertiv™ Liebert® iCOM™ thermal controls to monitor temperature, humidity, pressure, power utilization, and much more; its advanced algorithms seamlessly manage automatic transitions among the most suitable working modes and protect against water freeze. Liebert® iCOM™ Control ensures the high-level management of the units to work together as a single system, thus optimizing room temperature and airflow.

Features

Direct Expansion System or Integrated Chilled Water Coil: These technologies ensure the unit's operation even in climates characterized by extreme humidity levels or severe temperature peaks
Advanced Vertiv™ Liebert®​ iCOM™ Control: Ensures high level management of the units to work together as a single system, thus optimizing room temperature and airflow. Furthermore, it features a new 10” touch screen display for quicker and easier data readability
Vertiv™  SmartAisle™ Control and Other Embedded Logics: Optimize internal air volumes and temperature according to specific server needs, ensuring that not a single Watt is wasted
Patented, Composite Heat Exchanger: minimizes the aerodynamic impact of the internal parts ensuring a significant reduction of the pressure drop providing unsurpassed annual efficiency and higher maximum air flow versus previous configurations equipped with legacy HE.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location