The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product

Albér Cellcorder CRT-400 Cell Resistance Tester

The Cellcorder™ CRT-400 Cell Resistance Tester is specially designed to strictly comply with IEEE standards for testing batteries. The Cellcorder is capable of performing voltage, internal cell resistance, intercell connection resistance and float voltage measurements on 1V cells to 16V modules. This rugged, portable unit comes complete with all the accessories, in one carrying case, to get started.

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Telecom
  • Power/Gas Transmission and Distribution
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

List of benefits for the continuous battery monitoring of the Alber Cellcorder CRT-400
Flexibility
Easy navigation with graphical display.
Measures cell voltage and internal battery resistance as well as intercell resistance.
Flash drive can be used to transfer data to your PC.
Wireless communication with the compatible DMA Hydrometer.
Battery Analysis PC software lets you identify bad cells, create reports and archive data.
Higher Availability
Patented Internal Resistance testing eliminates inaccuracy.
Tests batteries from 0-16V.
Options include test clamps with interchangeable jaws.
Lowest Total Cost of Ownership
Packaged system has lower initial cost.
Trending data provides early warning to degrading cells, allowing replacement of only failing cells, extending the life of the complete battery string.
Ideally Suited For
Measurements of individual cells or multiple cell modules
Data for compliance verification
Maintenance, verification and trouble-shooting battery performance

Features

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
Portable battery cell resistance tester
Stores and display test data
Wireless or USB data transfer to a PC for analysis and reports
Patented DC resistance test method
Audible signal to signal the measure is complete

The well-proven Alber DC resistance test method completely eliminates distorting factors subjected to batteries, resulting in very high repeatability in testing. The Cellcorder comes with easy keyboard entry, hard shell carrying case, AC charger, data trending and analysis software and a user-friendly manual. An optional IR printer is available.

Albér Cellcorder CRT-400 Cell Resistance Tester
Technical Specifications
Product Line
Alber CRT-400
Mounting
Portable
User Interface
Battery Analysis Software (BAS)
Power Input
AC Adapter, 90-264VAC, 47-63 HZ
Ports
USB Flash Drive
Web User Interface
N/A
SNMP
N/A
BACnet
N/A
Modbus
N/A
Notifications
N/A - Portable device
Configuration Port
N/A
Environmental Sensors
N/A
Direct Integration
N/A
Output Relay
N/A
Inputs
USB to input data
Networking
N/A
Weight
3.4 lbs
Weight
1.54 kgs
Height
12.00 in
Height
304.80 mm
Width
7.00 in
Width
177.8 mm
Depth
3.00 in
Depth
76.2 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring

Frequently Asked Questions

Q
Can we use a USB cable to transfer the stored test readings?
A
The CRT400 uses a USB hard drive for storage, this removes the complexity of different connector type and hardware requirements for each peripheral.
Q
Can I create a site template using the CRT400?
A
Use the CRT400, Press F3/Load Data from the main menu screen then select F1/Select Site Setup to load and or create template.
Q
Where can the user locate the firmware of the CRT400?
A
This can be viewed on power up or down and may last for seconds on the LCD to both the firmware and bootloader code.
Q
Are lighted spike probes included?
A
Lighted spike probes are optional. They come in lengths of 5”, 10” and 24” with a straight or angled tip.
Partner Login

Language & Location