The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Avocent® HMX Advanced Manager (HMXAMGR24G2-400)

The Vertiv™ Avocent® HMX Advanced Manager (HMXAMGR24-001) is a secure, web browser-based, centralized enterprise management solution that provides remote management and monitoring of multiple Vertiv™ Avocent® HMX IP KVM extender systems. With centralized management, it is easy to navigate while receiving real-time, zero lag connectivity. As you expand your HMX extender system, this software offers a streamlined user interface to handle all administration, access control, monitoring, and firmware upgrades across the HMX extender system.

Get Brochure Get Manual
Best Suited For:
  • Broadcast and Entertainment
  • Banking, Financial and Insurance
  • Military, Defense, Aerospace and Missile
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Nuclear Power
  • Oil and Gas
  • Transportation
Tools & Selectors
Select, compare, or buy rack systems

Model Specifications Overview
HMXAMGR24G2-400
N/A   N/A   N/A   N/A   1.6”   8.5”   8.3”   4 lbs  

Benefits

STREAMLINED USER INTERFACE: Handle all administration, monitoring, and firmware upgrades across the HMX extender system.
SECURE SETUP: With this software, you can manage, authenticate, and authorize sessions.
IP-BASED KVM: This allows you to have desktop experience remotely with no compromise on video quality or control.
NO DISTANCE LIMITATION: This KVM system allows access to any target computer from any access point with IP network.
FAST SWITCHING: Quickly access critical devices with less than a second switching.  
SUB-SECOND SWITCH TIMES: Users can switch between target devices allowing video and USB to quickly change and provide a real time desktop experience
FLEXIBILITY: video wall/system control either via Open 3rd party API or Remote OSD  

Features

Eliminates Distance Limitations within the LAN: Allows computers and users to be located anywhere on the network
High-Quality DVI Video and Digital Audio: For intensive graphic and audio applications
Centralized Management: Via a single console, including access, desktop pooling and reporting
Centralized, User-Rights Management: HMX system allows user administration and authentication through AD, LDAP.
Greater Security: TLS certificate based encryption for secure access
No Dedicated Cabling: Removes the need for dedicated cabling between user and computer
Digital DVI Video: Up to 2560 x 1600or dual sessions at 1920x1200 each
USB Support: USB media and most other USB devices including USB keyboard/mouse  

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location