Vertiv™ Liebert® GXT5 UPS, 5kVA – 10kVA, Double Conversion Rack/Tower Lithium-Ion 208V UPS
The Vertiv™ Liebert® GXT5 Lithium-Ion online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ Liebert® GXT5 UPS, 5kVA – 10kVA, Double Conversion Rack/Tower Lithium-Ion 208V UPS
The Vertiv™ Liebert® GXT5 Lithium-Ion online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
Specifications
GXT5LI-5000MVRT3UXLN
|
|||||||
---|---|---|---|---|---|---|---|
5000VA / 5000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | NEMA L14-30P | 5.2 in | 16.9 in | 35 in | 104.9 lbs |
See more product information | |||||||
GXT5LI-6000MVRT3UXLN
|
|||||||
6000VA / 6000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | Hardwired (L1, L2, N, G) | 5.2 in | 16.9 in | 35 in | 100 lbs |
See more product information | |||||||
GXT5LI-8000MVRT4UXLN
|
|||||||
8000VA / 8000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | Hardwired (L1, L2, N, G) | 6.9 in | 16.9 in | 35 in | 156.3 lbs |
See more product information | |||||||
GXT5LI-10KMVRT4UXLN
|
|||||||
10000VA / 10000W | 120V/240V | 120V/208V (120V/240V (User-Configurable)) | Hardwired (L1, L2, N, G) | 6.9 in | 16.9 in | 35 in | 156.3 lbs |
See more product information | |||||||
VEBCLI-192VRT1U
|
|||||||
N/A | 192V | N/A | 1.7 in | 17 in | 31 in | 48 lbs | |
See more product information | |||||||
GXT5LI-5KL630RT3UXLN
|
|||||||
5000 VA / 4900 W | 200V-240V | 208VAC (Default); 200-240VAC (User-Configurable); ±1% | L6-30P | 5.25 in | 16.9 in | 35 in | 103 lbs |
See more product information | |||||||
GXT5LI-6000GVRT3UXLN
|
|||||||
6000 VA / 6000 W | 200V-240V | 230VAC (Default); 200-240VAC (User-Configurable); ±1% | Hardwired (L1-L2/N-G) | 5.25 in | 16.9 in | 35 in | 99 lbs |
See more product information | |||||||
GXT5LI-8000GVRT3UXLN
|
|||||||
8000 VA / 8000 W | 200V-240V | 230VAC (Default); 200-240VAC (User-Configurable); ±1% | Hardwired (L1-L2/N-G) | 5.25 in | 16.9 in | 35 in | 105 lbs |
See more product information | |||||||
GXT5LI-10KGVRT3UXLN
|
|||||||
10,000 VA / 10,000 W | 200V-240V | 230VAC (Default); 200-240VAC (User-Configurable); ±1% | Hardwired (L1-L2/N-G) | 5.25 in | 16.9 in | 35 in | 105 lbs |
See more product information |



- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5kVA L630 HV, 200-240V (L1, L2, G) Quick Installation Guide SL-71156
- Vertiv Liebert GXT5 Lithium-Ion UPS 5000VA MV 200-240V QIG SL-70929
- Vertiv Liebert GXT5 Lithium-Ion UPS 6000VA MV 200-240V QIG SL-70910
- Vertiv Liebert GXT5 Lithium-Ion UPS 8000/10000VA MV 200-240V QIG SL-70928
- Vertiv™ Liebert® GXT5 Lithium-Ion GV UPS Installer User Guide SL-71180
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5kVA L630 HV, 200-240V (L1, L2, G) Quick Installation Guide (4 page).pdf
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA GV, 200-240V (L1, N L2, G) Quick Install Guide SL-71157 - Multi Language
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA MV GV Brochure SL-70996
- Vertiv Edge Li-Ion Data Sheet
- Vertiv™ Liebert® GXT5 Lithium-Ion 5-10kVA GV UPS Data Sheet SL-70912
- Vertiv™ Equipment Protection Plan
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5-10kVA MV Data Sheet SL-70913
- Vertiv™ Liebert® GXT5 Lithium-Ion 5-10kVA UPS Guide to Output Power Distribution
- Vertiv-Liebert-GXT5-Lithium-Ion-UPS-5-10kVA-GV-BR-EN-APAC-SL-71264-WEB
- Vertiv™ Liebert® GXT5 Lithium-Ion UPS 5,000 - 10,000VA 230V Brochure SL-71264
- Vertiv™ E-Rate Eligible Brochure
- Outline Drawing Liebert GXT5 Lithium-Ion 5kVA MV with EBC Rack/Tower UPS
- GXT5LI_5000-6000GVRT-Submittal-w1EBC-v4.pdf
- GXT5LI_10000GVRT-Submittal-w1EBC-v4.pdf
- GXT5LI_8000GVRT-Submittal-w1EBC-v4.pdf
- Vertiv SDS_APS_GXT5_EU Region.pdf
- GXT5LI-5KL630RT3UXLN-Submittal-w1EBC-v4.pdf
- Outline Drawing Liebert GXT5 Lithium-Ion 6kVA MV with EBC Rack/Tower UPS
- Outline Drawing Liebert GXT5 Lithium-Ion 8/10kVA MV with EBC Rack/Tower UPS
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.