The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ Liebert® EXM2 Uninterruptible Power Supply

Liebert® EXM2 is a monolithic uninterruptible power supply, designed to address the rising need of highly reliable and efficient UPS for next-gen mid-size critical applications. Liebert® EXM2 is equipped with three modes of operation and coupled with intelligent paralleling function that delivers operating efficiency up to 98.8% without sacrificing the availability. Its robust and flexible design optimizes the space and seamlessly adapts into multiple applications and infrastructure.

Get Brochure Get Manual
Key Benefits
Liebert EXM2 can be used for railways applications as defined in the EN 50121 standard, and it's hence capable of supplying power to specific systems in urban stations and ensure high reliability to critical buildings
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Professional Services
  • Telecom
  • Transportation

Features

Guarantees Maximum Energy Savings: Up to 97% and 99.2% efficiency in double conversion and ECO mode respectively
Further Maximizes Energy Savings: Up to 98.8% efficiency in third mode of operation (Dynamic online mode) and Intelligent parallel function
Compact Footprint: Saves space up to 15% over legacy system
Increases Flexibility: Seamlessly fits in multiple application scenarios
Guarantees Faster Battery Recharging: Powerful battery charger
Guarantees Wider Battery selection and Lowers Installation Costs: 2-Wire DC bus & compatibility with lithium-ion batteries
Increases Adaptability and Lowers Cooling Costs: Seamlessly operates up to 50 °C
Fully Compatible with Critical IT and Non-IT loads: 0.5 lagging to 0.5 leading loads without derating
Guarantees More User Friendly HMI and Leaner Spare Parts Management: Integrated user-friendly touch screen display consistent with existing Vertiv offering
Fault Tolerant Design: Use of modular blocks allows safe, easy and fast installation and service, reducing mean time to repair (MTTR) and maximizing availability 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location