The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ Liebert® APM Plus

Introducing the all-new Liebert® APM Plus, a scalable, high-density, transformer-free UPS that delivers double conversion efficiency up to 97%, as well as impressive performance at a competitive operating cost compared to other UPS products. This modular UPS offers versatility through its ultra-compact design fit for row and room applications while delivering smallest footprint in its range. With Liebert® APM Plus, you can future-proof your mission-critical systems such as data centers, telecom IDC and more against disruptive power outages. Liebert® APM Plus UPS is available in 50-500kW.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Education
  • Telecom
  • Retail and Wholesale
  • Professional Services
  • Data Center/Colocation/Hosting

Benefits

Brings higher energy savings and lowers Total Cost of Ownership Saves space up to 50% over legacy system Faster battery recharging Wider battery selection and lower installation costs Increased flexibility and wider offering Increased adaptability and lower cooling costs Fully compatible with today’s critical IT loads Achieve maximum capacity up to 2 MW Reduces MTTR & Maximizes availability More user-friendly and leaner spare parts management

Features

Remarkable double conversion efficiency - up to 97% Eco mode efficiency - >99% Flat efficiency curve High power density Fit for the row or room applications Modular and scalable Hot-swappable power modules & bypass module Distributed module control system Unitary output power factor and symmetrical power factor diagram Reliability boosters - Robust air channels, PCBs embedded with conformal coating Integrated parallel and load bus synchronization Intelligent paralleling function User-friendly 9-inch LCD touch screen display Supports UPS self-capacity test without load banks Tolerates higher ambient temperatures up to 50 °C with auto-derating

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Partner Login

Language & Location