The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ Liebert® STS2 Static Transfer Switch

For maximum availability applications, Liebert® STS2 static transfer switch provides an automatic, seamless transfer between your critical load and the outputs of two independent UPS systems in a dual-bus power configuration. If the primary UPS should fail, the switch will automatically transfer the loads to the alternate UPS.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Banking
  • Financial and Insurance
  • Government
  • Healthcare
  • Retail and Wholesale
  • Education
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® STS2 from Vertiv is making it easier to protect your critical equipment by giving your single cord loads the reliability of dual cord power or by providing added redundancy to your dual cord devices. With a single, space-saving unit, the Liebert STS2 static transfer switch provides automatic switching between two different AC power sources. The Liebert STS2 is available in 100A, 250A, 400A, 600A, 800A, 1000A, 1200A, 1250A, 1400A, 1600A, 1800A and 1850A systems, in both 60Hz and 50Hz. Multiple input voltages are available. Designed for use in dual-bus power applications, this solution combines fast switching between AC power sources, power isolation, monitoring and grounding into a single package.

Model Specifications Overview
Liebert® STS2 ST 250A
           
Liebert® STS2 ST 1000A
           
Liebert® STS2 ST 800A
           
Liebert® STS2 ST 600A
           
Liebert® STS2 ST400A
           
Liebert® STS2 ST 100A
           
Liebert® STS2 SR 400A
400 Amps   208, 480 VAC   69.4 in   31.7 in   32 in   1200 lb  
Liebert® STS2 SR 600A
600 Amps   208, 480 VAC   69.4 in   31.7 in   32 in   1200 lb  
Liebert® STS2 SX 1200-1850A
1200, 1250, 1400, 1600, 1800, 1850 amps   380, 400, 415, 480, 575, 600 VAC   88 in   25.7 in   35.6 in   1430 lbs  

Benefits

Operates efficiently
Front access to all components provides simplifies installation and maintenance, and reduces amount of floorspace required for access.
Internal CANBUS protocol: high-bandwidth communication between system components via twisted-pair cables.
Triple redundant logic with dual power feeds.
Standard on-unit monitoring and optional centralized monitoring capability provide continuous system visibility.
When applied as primary side switching, cost are lower due to requiring only one power distribution unit, a lower current due to 480V vs. 208V, and lower installation and wiring cost.

Features

Automatic switching for dual bus loads
Requires only frontaccessfor easy installation and maintenance
Offers primary or secondary side switching
100% rated, fuseless design

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct

Frequently Asked Questions

Q
Do I need a static switch in my power distribution system?
A
There are many ways to design a power backup and distribution system. Please reference our white paper on Emerging Power Architectures in the Reports section on this web page or consult your local sales office for suggestions on how best to leverage and compare your existing equipment, power system goals and our capabilities.
Q
Can the product be customized?
A
There are many custom solutions available for our products. Please contact your local sales office for more information.
Partner Login

Language & Location