R48-1000C
The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
R48-1000C
The NetSure IPE series high-efficiency R48-1000C rectifier is designed for applications with low power requirements, such as small cells and remote radio heads (RRHs). Fanless cooling eliminates maintenance and results in silent operation, enabling deployment in public areas.
- Telecom
Benefits
Features
Specifications
The high efficiency NetSure IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.
- Product Overview
- Power Capacity
- 1000 W
- Current Capacity
- 20 A
- Input
- Input Voltage, Nominal
- 100-250 VAC
- Input Voltage, Operational
- 100 VAC to 250 VAC
- Input Connections
- Screw Type Quick Connect
- Equipment Dimensions (H x W x D)
- 360 x 180 x 90 (mm) / 14.2 x 7.1 x 3.5 (inches)
- Access
- Front
- Output
- Output Voltage, Nominal
- -54 VDC
- Output Voltage, Operational
- -54 VDC
- Output Capacity
- 1000 W, 20 A
- Peak Efficiency
- 95%
- Load Circuit Breakers / Fuses
- GMT fuses or breakers
- Physical Characteristics
- Weight
- 5 kgs
- Height
- 360 mm
- Width
- 180 mm
- Depth
- 90 mm
- Environmetal & Standard Compliance
- Control and Monitoring
- None
- Operating Temperature
- -40 to 75°C / -40 to +167°F
- Safety Compliance
- 60950-1, 60950-22 (EN, IEC, UL)
- EMC Compliance
- EN55022, ETSI EN300 386, FCC CFR 47 Part 15, Telcordia GR-1089-CORE Issue 6 (Class B conducted and radiated)