Trellis™ Inventory Manager
The ultimate tool for keeping track of all of your assets.
Produkt wurde in Ihrem Dashboard gespeichert
Sie haben dieses Produkt in Ihrem Dashboard gespeichert, um es ggf. später anzeigen zu können. Wenn Sie das Produkt nicht mehr speichern möchten, können Sie es jederzeit wieder aus Ihrem Dashboard entfernen.
Zum Speichern bitte anmelden beziehungsweise Konto erstellen
- Bankwesen, Finanzen und Versicherungen
- Rechenzentrum/Colocation/Hosting
- Bildung
- Regierung
- Gesundheitswesen
- Handel und Großhandel
- Telekommunikation
Trellis™ Inventory Manager
The ultimate tool for keeping track of all of your assets.
- Bankwesen, Finanzen und Versicherungen
- Rechenzentrum/Colocation/Hosting
- Bildung
- Regierung
- Gesundheitswesen
- Handel und Großhandel
- Telekommunikation
Vorteile
Leistungsmerkmale
Technische Daten
Workstation Requirements for Operating System: Microsoft® Windows® 7, Microsoft® Windows® 2008, Red Hat® Enterprise Linux version 5.6 or higher Hardware Requirements: Dual-core Intel® Pentium® 4 CPU at 2.8 GHz, 8 GB RAM, LAN connection. Additional software: Adobe® Flash® Player version 12 or higher, Microsoft® Word 2007 or higher, Notepad++, Microsoft® RDP Client (if installing the Trellis™ platform on Windows®), PuTTY (if installing the Trellis™ platform on Linux® or configuring the Avocent® Universal Management Gateway appliance), WinSCP (if installing the Trellis™ platform on Linux®) Browsers for the Trellis™ platform user interface: Mozilla® Firefox® version 31.0 or higher, Google Chrome™ version 40.0 or higher, Microsoft Internet Explorer® 9 and 10 with standard mode (compatibility mode is off) and 11. Browsers for the symbol portal: Microsoft Internet Explorer® 9 and 10 (with compatibility mode on) and 11. Browsers for 3D features: Microsoft Internet Explorer® 11, Chrome and Firefox.
Inventory Manager - • Know exactly what's inside your data center so you can better manage and optimize assets • Search and locate the full data center inventory without leaving your desk; use of symbolic library representation is like being physically present inside the data center • Select an asset and view all its properties, capacities, contained devices and connections to other devices • Create realistic floor plan models by importing AutoCAD plans and plotting the racks on the blueprint • View spaces and zones in an XY-tiled format to get a higher level of precision in pinpointing devices; rack elevation view shows the exact placement of all devices in your racks • Divide the data center plan based on functions by defining spaces, as well as zones within those spaces, so all users can quickly differentiate which areas are for production, staging and safety • Search devices using the software interface instead of roaming physically, reducing time spent by personal inside the data center • Visualize the total capacity consumption via top-down view to show where you have capacity remaining and where you are nearing the limit • Show the power connections between any device port and its upstream or downstream devices; verify the status of all assets in the same power chain • Ensure a server's power redundancy through power
- General Information
- Anwendungsbereich
- Inventory and Asset Management
- Prozessor
- Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache
- Server-Betriebssystem
- Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4
- Unterstützte Browser
- Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.
- Version
- 5.0.3
- CPU
- CPU Manufacturer
- Intel® Xeon®
- CPU count
- Front and Back Machines: Small - 1; Medium - 2; Large - 2; Enterprise - 2
- CPU Cores
- Front and Back Machines: Small - 4; Medium - 4; Large - 4; Enterprise - 8
- Memory (GB)
- Front Machine: Small - 32; Medium - 32; Large - 40; Enterprise - 44 Back Machine: Small - 24; Medium - 32; Large - 32; Enterprise - 32
- Storage & Ethernet
- Storage
- Front and Back Machines: 300GB Enterprise class
- Ethernet
- Front and Back Machines: >80 MB/s
- Trellis™ Real-Time Infrastructure Optimization Platform Getting Started Guide
- Trellis™ Real-Time Infrastructure Optimization Platform Pre-Installation
- Trellis Real-Time Infrastructure Optimization Platform for Windows - Administrator Guide
- Trellis Real-Time Infrastructure Optimization Platform for Red Hat Linux - Administrators Guide
- Vertiv-TurningYourDataCenterIntoaStrategicAsset-WP-EN-NA-AV-18102
- Vertiv-ImprovingVisibilityintoDataCenterOperations-WP-EN-NA-AV-29105.pdf
- Data Center Infrastructure Management: Promises, Challenges and Imperatives of Data Center Infrastructure Management
- Applying Data Center Infrastructure Management in Colocation Data Centers
- API-Revolution-WP-EN-NA-AV-20103
- Considerations on Evaluating a DCIM Solution
- Achieving a New Level of Data Center Performance
*Gehen Sie auf die Produktseite des jeweiligen Modells, indem Sie den Namen des Modells oben in der Datentabelle angeben, um Downloads zu den einzelnen Modellen anzuzeigen.