Aperture Infrastructure Process Manager
Delivers the operational control needed to manage change in complex data centers and interoperates with other process management tools, ensuring a unified work process that expands the discipline of IT Service Management (ITSM) into the data center.
Produkt wurde in Ihrem Dashboard gespeichert
Sie haben dieses Produkt in Ihrem Dashboard gespeichert, um es ggf. später anzeigen zu können. Wenn Sie das Produkt nicht mehr speichern möchten, können Sie es jederzeit wieder aus Ihrem Dashboard entfernen.
Zum Speichern bitte anmelden beziehungsweise Konto erstellen
- Education
- Banking, Financial and Insurance
- Government
- Healthcare
- Data Center/Colocation/Hosting
- Retail and Wholesale
Aperture Infrastructure Process Manager
Delivers the operational control needed to manage change in complex data centers and interoperates with other process management tools, ensuring a unified work process that expands the discipline of IT Service Management (ITSM) into the data center.
- Education
- Banking, Financial and Insurance
- Government
- Healthcare
- Data Center/Colocation/Hosting
- Retail and Wholesale
Vorteile
Leistungsmerkmale
Rechenzentrum
Technische Daten
Infrastructure Process Manager delivers the operational control needed to manage change in complex data centers. Infrastructure Process Manager interoperates with other process management tools, ensuring a unified work process that expands the discipline of IT Service Management (ITSM) into the data center.
- General Information
- Anwendungsbereich
- Provides Monitoring of the Data Center with an IT Perspective
- Prozessor
- Any supported by Windows
- Server-Betriebssystem
- Server Side: MS Windows Server 2012 R2 (64-bit); MS Windows Server 2012 (64-bit) Client Side: Windows 7 and Windows 8.1
- Unterstützte Browser
- IE 11(11.0.20 or above) -Native Mode, Google Chrome Release 53 Mozilla Firefox Release 49
- Version
- Aperture 650 SP5
- CPU
- CPU Manufacturer
- Intel/AMD
- CPU Speed (GHz) 8 M L3 cache
- 2GHz or faster(each)
- CPU count
- 2 or more
- CPU Cores
- 2 or more
- Supported Communication Protocols
- http,https or Bacnet,SNMP,Modbus
- Memory (GB)
- 2 GB or more
- Storage & Ethernet
- Storage
- Dependent on DC configuration and application deployment options
- Ethernet
- Network TCP/IP at 100 MBits/sec
*Gehen Sie auf die Produktseite des jeweiligen Modells, indem Sie den Namen des Modells oben in der Datentabelle angeben, um Downloads zu den einzelnen Modellen anzuzeigen.