Avocent SVKM 120 KM Switch
The Avocent SVKM120 is the perfect solution for professionals who need to interact with multiple computer systems simultaneously.
Produkt wurde in Ihrem Dashboard gespeichert
Sie haben dieses Produkt in Ihrem Dashboard gespeichert, um es ggf. später anzeigen zu können. Wenn Sie das Produkt nicht mehr speichern möchten, können Sie es jederzeit wieder aus Ihrem Dashboard entfernen.
Zum Speichern bitte anmelden beziehungsweise Konto erstellen
- Data CenterColocationHosting
- Banking Financial and Insurance
- Broadcast and Entertainment
- ChemicalPetrochemical excl. Oil Gas
- Education
- Government
- Healthcare
- Military Defense Aerospace and Missile
- Nuclear Power
- Oil and Gas
- Transportation
Avocent SVKM 120 KM Switch
The Avocent SVKM120 is the perfect solution for professionals who need to interact with multiple computer systems simultaneously.
- Data CenterColocationHosting
- Banking Financial and Insurance
- Broadcast and Entertainment
- ChemicalPetrochemical excl. Oil Gas
- Education
- Government
- Healthcare
- Military Defense Aerospace and Missile
- Nuclear Power
- Oil and Gas
- Transportation
Vorteile
Leistungsmerkmale
Technische Daten
The Avocent SVKM120 is the perfect solution for professionals who need to interact with multiple computer systems simultaneously. The KM allows users to view information on up to two different systems. Each system can support up to four connected displays for a total of up eight monitors. With Cursor Navigation Switching the user can interact with each system by simply moving the cursor from one display to another.
- Power Description
- Power Supply(s)
- 35W
- Interfaces/Ports
- USB ports
- 3
- Operational Conditions
- Betriebstemperatur
- 32° to 104° F (0° to 40° C)
- Humidity
- 0-80% RH, non-condensing
- Storage Temperature
- -4° to 140° F (-20° to 60° C)
- Physical Characteristics
- Gewicht (lb/kg)
- .88 lbs
- Gewicht (lb/kg)
- .4 kgs
- Höhe (in/mm)
- 1 in
- Höhe (in/mm)
- 28 mm
- Breite (in/mm)
- 7 ins
- Breite (in/mm)
- 117 mm
- Tiefe (in/mm)
- 2.4 ins
- Tiefe (in/mm)
- 61 mm
- Miscellaneous
- Agency Approvals
- RCM, EU, FCC Class B, VCCI, c-UL
*Gehen Sie auf die Produktseite des jeweiligen Modells, indem Sie den Namen des Modells oben in der Datentabelle angeben, um Downloads zu den einzelnen Modellen anzuzeigen.