![](/49686e/contentassets/ad06b5deee0f4a2ab62a14a81de07ad5/1600x480-ups-composite-img-3.jpg)
Overcoming IT power management challenges
Vertiv™ supports you in improving your uptime with a full range of innovative Liebert® uninterruptible power supplies (UPS) and future-proof, integrated UPS systems, that will cover the backup power needs of your IT infrastructure
Are you having these challenges managing IT infrastructure?
- Predicting and Managing Infrastructure Costs
- Delivering the Availability Needed for Critical IT Applications
- Improving Power System Visibility and Intelligence
- Obtaining Flexibility and Rapid Deployment
Predict and manage your operation costs, achieve a reliable and resilient power supplies, providing staff with ease of visibility into intelligent power systems. We have developed a method to help manage some of these challenges.
How Vertiv™ can support IT Challenges
A Vertiv™ Liebert® 3-Phase UPS adapted to support you addressing every Challenge
The critical systems that sustain your business operations can't go down. Vertiv supports you in improving your uptime with a full range of innovative Liebert 3-phase uninterruptible power supplies (UPS) and future-proof, integrated UPS systems, that will cover the backup power needs of your IT infrastructure.
10-250 kVA/kW
The Liebert® EXM UPS provides efficient and economical operation with a flexible power system offering scalable and redundant features that is optimized to meet the unique demands of midsize IT and critical power applications. An intuitive, customizable touchscreen control panel provides Status At-A-Glance information and multiple levels of user security. Matching ancillary cabinets provide the ability to meet specific demands for run time, bypass and parallel requirements.
10-30 kVA/kW
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
8-10 kVA/kW
The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high power factor and an optional maintenance bypass cabinet. It is easy to install and operate.
Let's start improving your infrastructure together
The Liebert® EXM is Ready for Lithium-ion Batteries
Is Lithium right for you?
Are Lithium-ion Batteries Better Than VRLA Batteries?
Are Lithium-ion Batteries Safe?