Firmware Version: 6.1.2 (April 30, 2024) Firmware version 6.1.2 is compatible with Vertiv™ Geist™ Upgradeable Rack PDUs and Rack Transfer Switches equipped with IMD-3 and IMD-5 family IMDs. Fixes * Fixed an error which resulted in rack PDU device settings reverting to default values upon update from 5.x or 6.0.x firmware to 6.1.1 firmware. Notes * It is not possible to upload and install an older version of firmware once 6.1.2 firmware is installed. * IMPORTANT: Immediately following system startup the firmware may update internal rack PDU and/or RTS components which can take up to 30 minutes to complete depending on device model and prior firmware revision. During this time, the web interface displays a Component Update in Progress message. It is important to ensure the rack PDU or RTS is not reset or powered off during this process. If the rack PDU or RTS is powered off during this process, the firmware update will need to be re-installed to re-run the component update. Firmware Version: 6.1.1 (February 14, 2024) Firmware version 6.1.1 is compatible with Vertiv™ Geist™ Upgradeable Rack PDUs and Rack Transfer Switches equipped with IMD-3 and IMD-5 family IMDs. Fixes * Fixed an error which occured in manufacturing when writing rPDU input module configuration. Notes * It is not possible to upload and install an older version of firmware once 6.1.1 firmware is installed. * IMPORTANT: Immediately following system startup the firmware may update internal rack PDU and/or RTS components which can take up to 30 minutes to complete depending on device model and prior firmware revision. During this time, the web interface displays a Component Update in Progress message. It is important to ensure the rack PDU or RTS is not reset or powered off during this process. If the rack PDU or RTS is powered off during this process, the firmware update will need to be re-installed to re-run the component update. Firmware Version: 6.1.0 (January 16, 2024) Firmware version 6.1.0 is compatible with Vertiv™ Geist™ Upgradeable Rack PDUs and Rack Transfer Switches equipped with IMD-3 and IMD-5 family IMDs. Enhancements * New web interface style. * The web interface Utilities menu is now a top-level menu and no longer resides in the System menu. * The Guest user (which provides unauthenticated read-only access) can be disabled during first-time web interface login to new or factory-defaulted devices. * SNMP protocol is disabled in new or factory defaulted-devices and can be enabled during first-time web interface login to new or factory-defaulted devices. * Administrative access rights are required to view web interface SNMP community names. * There are no longer any default SNMP community names. * Added ability to read configured alarm thresholds using SNMP. * The HTTP web interface can be set ‘enabled’ or ‘redirected to HTTPS’. When redirected to HTTPS and the HTTPS interface is disabled, device connection will only be possible using SSH. * Added HSTS (HTTP Strict Transport Security). * Added a ‘x-content-type-options nosniff’ HTTP header. * Extended network disconnections now result in a web interface user being logged out. * Added ability to display, log and alarm upon accumulated CO2 and rate of CO2 use. CO2 is calculated using a user-specified emission-factor (for further emission-factor information, see https://www.carbonfootprint.com/international_electricity_factors.html). * IMD-5M secure boot using cryptographically signed firmware and a hardware trust anchor to assure firmware authenticity. * IMD-5M controller redundant power availability and current power source reporting. Fixes * Fixed provisioner ability to discover large numbers of devices (more than approximately 150). * Fixed provisioner ability to configure an initial admin user with new or factory-defaulted devices. Note that this requires the target devices to be using 6.1.0 firmware. * Fixed provisioner ability to update firmware when a target device has HTTP disabled. * Fixed web session inactivity timeout not deleting session tokens. * Closed unused network ports 319 and 320. * Updated embedded TLS and SSH certificate expiry dates. Limitations to be Addressed by a Future Firmware Update * A page titled ‘undefined [menu.blank]’ may be displayed after a successful update from 5.x firmware to 6.1.0 firmware. Select one of the displayed icons to continue. * Whilst it is possible to prevent use of HTTP by redirecting all HTTP requests to HTTPS, it is not possible to completely disable HTTP unless HTTPS is also disabled. * The web interface continues to show accounts as locked after the lock period expires. Logging in to the account corrects the erroneous locked indication. * Downloading the data log fails with a 1001 error when the Guest user account is disabled. * Provisioner may not operate correctly when the target device Guest user account is disabled. * Some IMD-3x network configuration changes (e.g., DNS configuration) can take 20 seconds or more and may result in a Network Connectivity Has Been Disrupted error message followed by the display of a partially populated web page. However, the requested configuration change is correctly performed, and the user should re-authenticate after refreshing the web page. * Alarm-controlled switched rack PDU outlets which form part of a Vertiv Intelligence Director (aggregation) outlet group do not change state when the group outlet state is changed. * The message ‘[state.lossOfLoadDetected]' is displayed instead of ‘Loss of load detected’ when mousing over the web interface Circuit Loss of Load icon. * Selecting Reboot I/O Boards logs the user out of the web interface after performing the action. * Available SSIDs are not listed when configuring a Wi-Fi network connection. However, if the desired SSID is known it can be entered manually. * IMD-5M display does not display 3-phase-delta line currents. * IMD-5M configuration cannot be backed up or restored using USB storage. * IMD-5M touchscreen cannot be used to restore default settings, however pressing and holding the IMD-5M reset button for 15s to 20s (until the LED indicator flashes rapidly) will restore default settings. * IMD-5M touchscreen does not indicate whether a firmware update is in progress. * IMD-5M touchscreen operation whilst running the Provisioner feature to update firmware or device configuration may result in the touchscreen temporarily locking up and provisioner not completing the requested operation. To avoid this issue, do not touch the touchscreen whilst provisioner is running a configuration or firmware update. Notes * Power readings may not be available for up to 30 seconds after device power on. * The HTTPS web-server protocol must be enabled and use the default port number for provisioner to operate correctly. * Provisioner can configure the initial admin user only with target devices running 6.1.0 firmware. * The RTAFHD3 temperature, airflow, humidity, and dewpoint sensor will display an airflow value of ‘- -‘ whilst calibrating for first 30 seconds after sensor connection or device power on. * When DHCP is enabled but a DHCP server is not available, a 169.254.0.0/16 network IPv4 link local address will be assigned to the port. * DHCP address assignments and reservations might change when updating from 5.10.4 or 5.10.8 to 6.1.0 firmware. This is due to a correction to an erroneous DHCP client-id setting present in 5.10.4 and 5.10.8 firmware. * Vertiv Intelligence Director (aggregation) IMD-3x array controllers must be updated to 6.1.0 firmware to be able to manage IMD-5M array devices. * If a Vertiv Intelligence Director device web server HTTP protocol setting is changed from Redirected to Enabled, the web browser cache must be refreshed to enable the redirection link on the Devices page to work. * Enhanced system security requirements have resulted in Vertiv Intelligence Director (Aggregation) support for IMD models 02XV, 02XH, 02EH, and 02EV array devices being withdrawn when using an array controller with 6.1.0 firmware. Attempting to onboard an IMD-02x rack PDU will result in an Unknown Device error. However, existing previously onboarded IMD-02x rack PDU array devices will continue to operate normally. Upgrading these rack PDUs to an IMD-03x or IMD-5M IMD will remove this restriction. * Existing Vertiv Intelligence Director (aggregation) array devices using IMD-02x controllers must be updated to 3.4.0 firmware when the array controller has 6.1.0 firmware. * IMD-5M redundant power will operate correctly only when using two outlet-switched and/or outlet-monitored rack PDUs. Using an inlet-only monitored rack PDU is likely not to operate correctly and the web user interface may mis-report power status. * IMD-5M redundant power is turned on 9 seconds after device power on, resulting in this feature not operating if power fails within 9 seconds of power on. * It is not possible to upload and install an older version of firmware once 6.1.0 firmware is installed. * IMPORTANT: Immediately following system startup the firmware may update internal rack PDU and/or RTS components which can take up to 30 minutes to complete depending on device model and prior firmware revision. During this time, the web interface displays a Component Update in Progress message. It is important to ensure the rack PDU or RTS is not reset or powered off during this process. If the rack PDU or RTS is powered off during this process, the firmware update will need to be re-installed to re-run the component update. irmware Version: 6.0.2 (July 28, 2023) Firmware version 6.0.2 is compatible with Vertiv™ Geist™ Upgradeable Rack PDUs and Rack Transfer Switches equipped with IMD-5 family IMDs. Raven 6.0.2 firmware includes all Raven 5.10.8 (TBC) firmware functionality plus the following: Enhancements * Secure boot and firmware update using cryptographically signed firmware in conjunction with a hardware trust anchor. * Support for an IMD redundant power feed from an adjacent IMD. * Support for an IMD touchscreen color display. * New web graphical user interface style. * SNMP is disabled by default to improve system security. The web interface initial login dialog offers the option of enabling SNMP. * The web interface initial login dialog offers the option of disabling the Guest user when unauthenticated read only access is not desired. Fixes * Fixed occasional lock up of IMD display navigation. * Fixed some IMD measurements not displayed in the correct order. * Fixed an error when switching accounts in the CLI after creating the initial administrative user. * Fixed an issue with Rack Transfer Switch auto-transfer timing. * Fixed a Rack Transfer Switch unsolicited health test generating a false positive result. * Fixed responsiveness of Rack Transfer Switch front panel touch keys. Limitations which will be resolved in a future firmware update * The IMD display does not show 3-phase delta line currents. * Long label names may overlap other IMD display elements. * It is not possible to backup or restore IMD configuration using a USB flash drive. * It is not possible to restore configuration defaults using the IMD display touchscreen. * Provisioner fails to operate correctly when the Guest user is disabled on the target device. * Provisioner fails to update firmware when HTTP is disabled on the target device. * This firmware is compatible with IMD-5 family IMDs only. Future firmware versions will be compatible with both IMD-3 and IMD-5 family IMDs. Notes * It is not possible to upload and install an older version of firmware once 6.0.2 firmware is installed. * This firmware may update internal rack PDU and/or RTS components which can take up to 30 minutes to complete depending on device model and prior firmware revision. During this time, a Component Update in Progress message will be displayed. Please ensure the rack PDU or RTS is not reset or powered off during this process. Firmware Version: 6.0.1 (May 10, 2023) Firmware version 6.0.1 is compatible with Vertiv™ Geist™ Upgradeable Rack PDUs and Rack Transfer Switches equipped with IMD-5 family IMDs. Fixes * Fixed IMD-5M displayed measurements and not always correctly ordered. * Fixed IMD-5M display navigation sometimes freezes up and requires reboot to recover. * Fixed IMD-5M devices are not found during provisioner discovery. * Fixed IMD-5M provisioner spontaneously reboots after Provisioner update. * Fixed modified alarm does not perform its actions again when the alarm re-trips. Limitations which will be resolved in a future firmware update * This firmware is compatible with IMD-5 family IMDs only. Future firmware versions will be compatible with both IMD-3 and IMD-5 family IMDs. Notes * It is not possible to upload and install an older version of firmware once 6.0.1 firmware is installed. * This firmware may update internal rack PDU and/or RTS components which can take up to 30 minutes to complete depending on device model and prior firmware revision. During this time, a Component Update in Progress message will be displayed. Please ensure the rack PDU or RTS is not reset or powered off during this process. Firmware Version: 6.0.0 (February 15, 2023) Firmware version 6.0.0 is compatible with Vertiv™ Geist™ Upgradeable Rack PDUs equipped with IMD models IMD-5 only. Enhancements * Support for IMD-5 family IMDs. * Secure boot and firmware update using cryptographically signed firmware in conjunction with a hardware trust anchor. * Support for an IMD redundant power feed from an adjacent IMD. * Support for an IMD touchscreen color display. * New web graphical user interface style. Limitations which will be resolved in a future firmware update * Long label names may overlap other IMD display elements. (TBC) * Menu buttons on left side of the IMD display can be difficult to action. (TBC) * It is not possible to backup or restore IMD configuration using a USB flash drive. * It is not possible to restore configuration defaults using the IMD touchscreen. Notes * SNMP is disabled by default. * The web interface initial login dialog offers the option of enabling SNMP and disabling the Guest user. * This firmware is compatible with IMD-5 family IMDs only. Future firmware versions will be compatible with both IMD-3 and IMD-5 family IMDs. Firmware Version: 5.10.8 (May 4, 2023) This firmware release is compatible with GU rack PDUs and Rack Transfer Switches (RTS) equipped with IMD models 3E, 3E-S, 3E-G, 03E, 03E-S, and 03E-G which are currently running firmware versions 5.0 and newer. Fixes * Fixed an issue with Rack Transfer Switch auto-transfer timing * Fixed a Rack Transfer Switch unsolicited health test generating a false positive result * Improved responsiveness of Rack Transfer Switch front panel touch keys Notes * It is not possible to upload and install an older firmware once 5.10.8 firmware is installed. * This firmware may update internal rack PDU components which can take up to 30 minutes to complete depending on rack PDU model and prior firmware revision. During this time, a "Component Update in Progress" message will be displayed. Please ensure the rack PDU is not reset or powered off during this process. Firmware Version: 5.10.7 (April 28, 2023) This firmware release is compatible with GU rack PDUs equipped with IMD models 3E, 3E-S, 3E-G, 03E, 03E-S, and 03E-G which are currently running firmware versions 5.0 and newer. Enhancements * Added ability to perform the following invalid password account lockout actions: - Configure the number of consecutive failed password attempts before lockout occurs - Configure the period over which consecutive failed password attempts trigger lockout - Specify whether users with administrator access rights lock upon invalid password entry - List currently locked users - Administrator unlocking of locked users before the expiry of the lockout period - Disable all account lockout functionality Notes * A locked user is unlocked upon expiry of the lockout period though the locked user indication is not removed until the user logs in. This will be corrected in a future firmware update. * It is not possible to upload and install an older firmware once 5.10.7 firmware is installed. * This firmware may update internal rack PDU components which can take up to 30 minutes to complete depending on rack PDU model and prior firmware revision. During this time, a "Component Update in Progress" message will be displayed. Please ensure the rack PDU is not reset or powered off during this process. Firmware Version: 5.10.6 (February 6, 2023) This firmware release is compatible with GU rack PDUs equipped with IMD models 3E, 3E-S, 3E-G, 03E, 03E-S, and 03E-G which are currently running firmware versions 5.0 and newer. Enhancements * Added the ability to disable HTTPS access (see notes for additional detail). Notes * It is not possible to concurrently disable HTTP, HTTPS and SSH access and at least one of these protocols will always remain enabled. * When both HTTP and HTTPS are disabled, it will not be possible to use the Provisioner feature to update the firmware or configuration of the rack PDU (or any downstream Array Devices if the discovered rack PDU is an Array Controller), and the rack PDU will be flagged “System Unreachable”. * When both HTTP and HTTPS are disabled on a rack PDU Array Device, its status will change to “Unresponsive/Unavailable”, and further communication with the rack PDU Array Device will not be possible until its configuration is reset. * It is not possible to upload and install an older firmware once 5.10.6 firmware is installed. * This firmware may (depending on currently installed firmware version) update internal rack PDU components which can take up to 30 minutes to complete depending on rack PDU model. During which time the message “Component Update in Progress” is displayed, please be patient and do not reset or power off the rack PDU whilst the update is in progress. Firmware Version: 5.10.5 (December 19, 2022) This firmware release is compatible with GU rack PDUs which are currently running firmware versions 5.0 and newer. Fixes * Fixed an issue affecting horizontal rack PDUs where voltage disturbances (for example disconnecting outlet power cords whilst under load) could cause switched outlets to unexpectedly change state or lock up and monitored outlets to report incorrect readings. Notes * This firmware updates internal rack PDU components which can take up to 30 minutes to complete depending on rack PDU model. During which time the message “Component Update in Progress” is displayed, please be patient and do not reset or power off the rack PDU whilst the update is in progress. * It is not possible to upload and install an older firmware once 5.10.5 firmware is installed. Firmware Version: 5.10.4 (September 27, 2022) This firmware release is compatible with GU rack PDUs which are currently running firmware versions 5.0 and newer. Fixes * Fixed an issue introduced with 5.10.1 firmware which prevents DHCP IP address lease renewal. * Fixed an issue introduced with 5.10.1 firmware which causes DHCP address assignment to fail at system start when access to a DHCP server is not immediately available. Notes * Depending on firmware version being updated, this firmware may update internal rack PDU components which can take up to 30 minutes to complete depending on rack PDU model. During which time the message “Component Update in Progress” is displayed, please be patient and do not reset or power off the rack PDU whilst the update is in progress. * It is not possible to upload and install an older firmware once 5.10.4 firmware is installed. Firmware Version: 5.10.3 (August 29, 2022) This firmware release is compatible with GU rack PDUs which are currently running firmware versions 5.0 and newer. Fixes * Fixed a possible incorrect alarm controlled switched outlet state seen upon rack PDU restart. * Fixed a start-up error seen in manufacturing where rack PDU initialization stops with the IMD showing "8888". * Fixed an issue introduced with 5.10.1 firmware which prevents LDAP from operating (see LDAP note below for additional information). Notes * Depending on firmware version being updated, this firmware may update internal rack PDU components which can take up to 30 minutes to complete depending on rack PDU model. During which time the message “Component Update in Progress” is displayed, please be patient and do not reset or power off the rack PDU whilst the update is in progress. * LDAP / Active Directory ssh users must have the uidNumber attribute set and its value must be 1000 or greater. A null, missing or lower than 1000 uidNumber can cause otherwise valid ssh logins to fail. * LDAP / Active Directory web interface users do not require the uidNumber attribute to be set, but if it is set it must have a value of 1000 or greater. A uidNumber below 1000 can cause otherwise valid web interface logins to fail. * It is not possible to upload and install an older firmware once 5.10.3 firmware is installed. Firmware Version: 5.10.1 (March 28, 2022) This firmware release is compatible with GU rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Added the ability to set Modbus registers. * Added the ability to download a Modbus register map. * Added the ability to use AND alarm logic to control outlet switching. * Added improvements to circuit breaker alarming. With compatible devices, circuit breaker alarms will be based on load-side breaker voltage in addition to loss of load detection. * Added always visible Syslog page Download button (requires admin access for download). * Added the ability to make changes to downstream Vertiv Intelligence Director (aggregated) rack PDUs using the CLI or API of the array controller rack PDU. * Added the ability to use API filters in the CLI. * Added compatibility with the following TP-Link wireless USB adapters which are auto detected when connected and can be configured as an additional network interface. - Archer T2U Nano (AC600 Nano Wireless USB Adapter) - Archer T2U Plus (AC600 High Gain Wireless Dual Band USB Adapter) - Archer T2U V3 (AC600 Wireless Dual Band USB Adapter) - Archer T3U (AC1300 Mini Wireless MU-MIMO USB Adapter) - Archer T3U Plus (AC1300 High Gain Wireless Dual Band USB Adapter) - Archer T4U V3 (AC1300 Wireless Dual Band USB Adapter) Fixes * Fixed download links not working when the guest account is disabled. * Fixed VRC inner loop fan speed not reporting correctly. * Fixed THD, T3HD and A2D sensor labels not being preserved after a sensor disconnect, device reset or a restore from backup. * Fixed Reset to Defaults not resetting Vertiv Intelligence Director (Aggregation) settings. * Fixed a snmpbulkget command timeout seen during testing. * Fixed incorrect account lockout policy present in firmware 5.9.0. The account is now locked for 30 minutes when 10 sequential unsuccessful login attempts are made within 60 minutes. * Fixed alarm-controlled outlets incorrectly permitting manual outlet control. Notes * It is recommended sites utilizing rack PDU LDAP authentication do not update to this firmware due to an outstanding issue which will be resolved in a future firmware update. * This firmware includes an update to internal rack PDU components. This can take up to 30 minutes to complete depending on rack PDU model during which time the message “Component Update in Progress” is displayed. Please be patient and do not reset or power off the rack PDU whilst this update is in progress. * The fix to report VRC inner loop fan speed correctly has resulted in a minor change to the VRC portion of the rack PDU MIB. * It is not possible to upload and install an older firmware once 5.10.1 firmware is installed. Firmware Version: 5.9.0 (August 30, 2021) This firmware release is compatible with GU rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Added Modbus TCP/IP communication protocol support. This release implements the ability to read Modbus data. The ability to write Modbus data will be implemented by a future firmware update. * Added support for independently configured dual Ethernet network interfaces, allowing a rack PDU to connect to two different networks, one on each network port. * Added option to show Phase Voltage on the local rack PDU display. * Added SSH and serial port CLI visibility of Provisioner devices (via the “/provisioner” API path) and read-only access to aggregated Vertiv Intelligence Director devices (via the “/oneview” API path). * Added Provisioner ability to configure device settings (e.g. alarms) in addition to system settings. * Added circuit breaker loss of load alarming. A sudden loss of circuit load when operating under full circuit load will result in a rack PDU Device State alarm. * Added improved firmware update security using cryptographically signed firmware. * Added enhanced cryptography to comply with FIPS 140-2 and CSNA requirements. * Added a web interface inactivity timeout that automatically logs out a user after 10 minutes of inactivity. * Added an idle timeout to SSH that automatically logs out a user after 10 minutes of inactivity. * Added optional strong password enforcement where the user can select the minimum number of password characters (default 8, minimum 6), uppercase characters (default 0), digits (default 0), symbols (default 0). Additionally, the user can restrict the use of more than 2 repeat characters (default false) and restrict the inclusion of the user name in the password (default false). * Added PSE warning for switched rack PDUs to fulfil a regulatory requirement. This applies to new (i.e. not updated) outlet switched rack PDUs manufactured for the Japanese market when configured to use Japanese language. Outlet switching is disabled until the user acknowledges a warning which is displayed once only when the first outlet switching operation is performed. Fixes * Fixed alarm page external sensor Label field showing the device name instead of the device label. * Fixed missing ability to manage outlet groups when all defined outlets are from switched only rack PDUs. Notes * This firmware includes an update to internal rack PDU components. This can take up to 30 minutes to complete depending on rack PDU model during which time the message “Component Update in Progress” is displayed. Please be patient and do not reset or power off the rack PDU whilst this update is in progress. * It is not possible to upload and install an older version of firmware once 5.9.0 firmware is installed. * Configuration provisioning can only be performed with target rPDUs running 5.9.0 or later firmware. Use firmware provisioning to update the rPDU to 5.9.0 firmware before using configuration provisioning. * When configuring Aggregation, ensure the Managed Device Password meets all array device password complexity rules. Unless changed by the user, these require a minimum password length of 8 characters with rPDUs running 5.9.0 or later firmware. * It is not possible to download data and event logs when the Guest user has been disabled. This issue will be resolved in a future firmware release. * Cryptography has been updated to comply with FIPS 140-2 and CSNA requirements. This has resulted in: - RSA keys updated to 3072-bit or larger - Diffie-Hellman (DH) keys updated to 3072-bit or larger - Elliptic curves restricted to NIST P-384 and P-521 - AES TLS keys updated to 256 bits or larger * Updated cryptography could result in warning messages and scripts failing to connect due to host keys or certificates changing. * HTTPS certificates which do not support the updated ciphers will become invalid after update to 5.9.0 firmware and will need to be regenerated. In this event, the invalid certificate will automatically be replaced by a valid self-signed certificate. * SSH host keys and certificates may need to be regenerated to meet new minimum requirements. * SSH clients may need to be updated to support compatible ciphers. For example, the minimum compatible version of Putty is 0.75. Firmware Version: 5.8.1 (April 13, 2021) This firmware release is compatible with GU rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Added new hardware support for the Rack Transfer Switch and Gigabit rack PDU controller * Added Vertiv Intelligence Director support for Rack Transfer Switch * Added PSE warning for switched rPDUs * Added circuit breaker loss of load alarming Firmware Version: 5.8.0 (March 8, 2021) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Added rack PDU outlet access control. Individual users can be assigned a scope which defines which rack PDU outlets the user has access to. Further user permissions determine whether the user can only monitor the outlet(s) or both monitor and switch the outlet(s) (when the rack PDUs support these operations) * Added Provisioner functionality. This enables local network PDU discovery and selective bulk distribution and installation of firmware updates and PDU configuration files. This functionality is available with both directly connected rack PDUs and rack PDUs connected as downstream Vertiv Intelligence Director devices Firmware Version: 5.7.0 (November 12, 2020) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Add ability to define rack PDU outlet groups in Vertiv Intelligence Director (aggregation) mode, report power and energy outlet group totals with outlet monitored rack PDUs, and permit switching control of outlet groups with outlet switched rack PDUs (GU only) * Add event and data log timestamps starting at 2000-01-01 00:00:00 (when system boots), along with the "(clock not set)" message when the time of day clock is not set * Add ability to manage IMD LED orientation via the API (GU only) * Add unique default self-signed TLS certificates * Add ability for an admin user to regenerate TLS certificates and SSH host keys via the API, see notes * Add API operations can now be performed via e.g. CURL by supplying credentials via the -u switch, instead of being passed as JSON or as part of the URL Fixes * Fix phase balance sometimes adds up to more than 100% or shows a negative value * Fix data log download request sometimes returning an empty file * Fix IPV6 is incorrectly enabled after a firmware update * Fix incorrect alarm text for VRC status alarms (GU only) * Fix SNMP values become frozen whilst the GUI continues to report correct values * Fix system uptime sometimes returns a negative value * Fix network port sometimes shows a negative uptime * Fix incorrect ability to download the CSV data log by URL link when the guest user is disabled * Fix IMD display stops scrolling measurements (GU only) Notes * An admin user can regenerate TLS and SSH host keys using the following API syntax * To clear and regenerate webserver TLS certificates: cmd: reset path: /api/conf/http data: { "target": "certificate" } * To clear and regenerate SSH host keys: cmd: reset path: /api/conf/ssh data: { "target": "keys" } Firmware Version: 5.6.1 (July 9, 2020) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Add ability to download files using scp: Download device backup file: scp user@host:backup . Download factory support package: scp user@host:logs.enc . Download csv formatted data log: scp user@host:log.csv . Download json formatted data log: scp user@host:log.json . Download csv formatted event log: scp user@host:event_log.csv . * Add ability to upload files updates using scp: Upload firmware image geist.firmware: scp geist.firmware user@host:firmware Upload (restore) backup file backup: scp backup user@host:backup Upload certificate file ssl.crt: scp ssl.crt user@host:sslcert Notes * Filters are not supported for the data log download * Firmware is installed and the device restarts after uploading a firmware file * There is no scp support for uploading certificate passwords Firmware Version: 5.6.0 (May 15, 2020) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Fixes * Fix VI Director not working with devices utilizing Unity V7.8 (and later) and RDU101 V1.2.2 (and later) interface cards with default settings (GU only) * Fix VI Director UPS labels not displaying (GU only) * Fix rack PDU not initializing properly when a carriage return is received on the serial port during PDU power on * Fix SRT temperature sensor becoming unavailable at certain temperature ranges Enhancements * Add support for horizontal switched/outlet monitored rack PDUs (GU only) * Add support for neutral line current monitoring with 3-phase star (Y) connected PDUs (GU only) * Add support for input current crest factor monitoring (GU only) * Add VI Director support for EXM, APM and ITA2 UPS (GU only) * Add VI Director support for MPH2 and MPX Rack PDUs (GU only) * Add VI Director support for CRV row cooling (GU only) * Add VI Director downstream device HTTPS port mapping – see notes (GU only) * Add updated support information to the user interface Help>Info page (GU only) * Remove debug data from syslog * Remove older, less secure ciphers from TLS (HTTPS) and SSH Notes * VI Director downstream device HTTPS port mapping is available when the downstream device is configured to only use HTTPS, or when communicating with the master device using HTTPS and the downstream device supports both HTTP and HTTPS * Reverting firmware to a release prior to 5.5.0 is not supported and may result in errors Firmware Version: 5.5.2 (February 21, 2020) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Fixes * Fix initial detection of USB connected Vertiv VRC cooling (GU with IMD-3E-S or IMD-03E-S only) Notes * VRC thermal devices are only detected when an IMD boots, therefore restart the IMD using System>Utilities>Reboot if a VRC is connected after the rack PDU has powered up (GU only) Firmware Version: 5.5.1 (January 17, 2020) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Note: (*) indicates first available with GU rack PDUs running firmware 5.5.0. Enhancements * Add support for TLS 1.3 (*) * Add updated SSH cipher suites (*) * Add input phase balance shown as a percentage of total current for each phase (*) * Add support for the Vertiv SN-2D sensor via adapter cable (*) * Add hostname, manufacturer and alarm count to SNMP MIB (*) * Add improved user interface compatibility with web proxies (*) * Add updated Chinese language translations (*) Fixes * Fix migrating from 5.4.0 to 5.5.0 can result in default settings being applied to outlet configuration (control mode, delays, power on actions) and to phase, breaker and outlet labels (GU only) * Fix USB 1 devices are not disabled when USB is disabled (GU only) * Fix improved compatibility and operation with USB connected Vertiv VRC cooling (GU with IMD-3E-S or IMD-03E-S only) * Fix alarm acknowledgement erroneously clearing the alarm (*) * Fix TACACS+ erroneously sending two authentication requests (*) Notes * Voltage and current Min/Max/Peak values on the Sensors>Overview page have been removed to enhance performance and to make space for future features (*) * VRC thermal devices are only detected when an IMD boots, therefore restart the IMD using System>Utilities>Reboot if a VRC is connected after the rack PDU has powered up (GU only) * Forward slash in a label displays as / when editing the label Firmware Version: 5.5.0 (November 21, 2019) This firmware release is compatible with GU rack PDUs only which are currently running firmware versions 5.0 and newer. Enhancements * Add support for TLS 1.3 * Add updated SSH cipher suites * Add input phase balance shown as a percentage of total current for each phase * Add support for USB connected Vertiv VRC cooling (see notes, GU IMD-3E-S or IMD-03E-S only) * Add ability to use the centre button to reset IMD settings to factory defaults * Add logging of event source, USB events, and IMD button events * Add support for the SN-2D sensor via adapter cable * Add VI Director support for GXT5 UPS, PSI5 UPS and VRC thermal * Add hostname, manufacturer and alarm count to SNMP MIB * Add improved user interface compatibility with web proxies * Add updated Chinese language translations Fixes * Fix alarm acknowledgement erroneously clearing the alarm * Fix TACACS+ erroneously sending two authentication requests * Fix inaccurate VI Director summary rack PDU per phase min and max readings * Fix erroneous VI Director UPS autonomy and runtime readings * Fix VI Director downstream device authentication issue * Fix RSTP erroneously enabled when VI Director (aggregation) is disabled Notes * Connectivity to VRC models that report temperatures in Fahrenheit is not supported in this release * Voltage and current Min/Max/Peak values on the Sensors>Overview page have been removed to enhance performance and to make space for future features * VRC thermal devices are only detected when an IMD boots, therefore restart the IMD using System>Utilities>Reboot if a VRC is connected after the rack PDU has powered up * Forward slash in a label displays as / when editing the label Firmware Version: 5.4.0 (July 22, 2019) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Add ability to configure RS232 port parameters * Add option to disable IPV6 * Add ability to switch a rack PDU outlet upon alarm * Add Vertiv sensor support (SN-T, SN-TH, SN-Z01, SN-Z02, SN-Z03) via RJ12 to RJ45 adapter cable * Add ability to clone a rack PDU configuration to another identical rack PDU Fixes * Fix clock not set state persisting even when NTP is enabled * Fix NTP time not set if the NTP server only becomes accessible after the rack PDU has powered up * Fix CLI reboot command failure (GU only) Notes * Cloning is only supported between identical rack PDUs and attempting to clone a configuration between dissimilar PDUs can result in some settings being reset to factory defaults * When using configuration cloning with USB storage media, the file on the USB storage media must be renamed to match the MAC address of the rack PDU being restored to (GU only) * IPV6 should be disabled at the rack PDUs when using daisy chained and looped rack PDU connections and experiencing brief network connection loss approximately once per hour (GU only) * It is not possible to update from 4.x to 5.4.0 firmware directly. Update to 5.3.3 first and then perform the update to 5.4.0 firmware (R-Series only) Firmware Version: 5.3.3 (May 2, 2019) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Added RADIUS support * Added an option to reset all PDU boards (GU only) * Added automatic CLI admin login upon creating initial admin account * Added local web, SSH and CLI account lockout policy preventing login for one hour after two unsuccessful login attempts, with further login attempts during this period restarting the timer Fixes * Fixed TACACS operation with IPv6 * Fixed extraneous login request after creating admin user after a restore to default settings (R-Series only) * Fixed network switch BPDU Protection activation when connecting GU2 PDUs by changing the default RSTP setting to disabled (GU only) * Fixed privilege mapping in LDAP and TACACS+, new mappings are: Access Level Groups/Attributes disabled (no access) (none set) view-only enabled control control admin admin Firmware Version: 5.3.2 (January 14, 2019) This firmware release is compatible with GU and R-Series rack PDUs which are currently running firmware versions 5.0 and newer. Enhancements * Added support for TACACS+. * Allow user to set bridge priority in RSTP (Geist Upgradeable only). * Switched rPDU outlet configuration power on actions are now automatically executed on PDU breaker reset after a rPDU breaker trip (Geist Upgradeable only). Fixes * The Aggregation configuration is now migrated after updating instead of being reset to defaults, resolving an issue introduced by firmware 5.3.1 (Geist Upgradeable only). * Resolved a LDAP and TACACS+ remote authentication issue (R-Series only). Notes * It is not possible to use the Revert Firmware function to revert to the previous firmware version after installing firmware 5.3.2 (Geist Upgradeable only). * Pressing and holding the centre IMD button forces switched PDU outlet configuration power on actions to be re-enacted. The IMD network and user account information reset function previously available through pressing and holding the centre IMD button is now invoked by pressing and holding the network-reset button located below Ethernet port 2 for 5 seconds (Geist Upgradeable only). * Revised switched PDU LED outlet light colors indicating the following states (Geist Upgradeable only). o Green: Outlet on. o Red: Outlet off. o Amber: Outlet off due to tripped PDU circuit breaker. o Red with amber blink: Error, unexpected outlet off state. o Green with amber blink: Error, unexpected outlet on state. Notice for Geist Upgradeable Switched, Outlet Monitored, and Switched Outlet Monitored units: * This firmware update includes updates to the outlet boards. The update will take approximately 30 minutes to complete for typical product configurations. During this time, the web GUI of the PDU will not display, however power distribution to connected equipment will not be affected. Firmware Version: 5.3.0 (October 19, 2018) Firmware 5.3.0 includes a device aggregation feature for managing GU rack PDUs and Vertiv GXT4 UPSs, at cabinet or row levels. When enabled, the device aggregation feature provides a single IP address to view and control up to 50 devices, allows automatic network configuration and supports a web GUI for viewing aggregated sensor readings. Also included in this release are improvements for product security, clock and time management, and user experience. Enhancements We have made the following enhancements in Firmware v5.3.0: * Device Aggregation system enabling users to view and control up to 50 connected compatible Vertiv products via a single IP Address. * Product security improvements include upgrade to latest OpenSSH version and closure of Network Time Protocol ports. Fixes We have made the following bug fixes in Firmware v5.3.0: * API no longer will allow time mode to be set to NTP when ntpServer field is empty. * LDAP users logged in through the CLI are provided with proper inherited admin and guest account permissions. * Updated LDAP to support SearchResultReference per RFC4511 requirements. * Improved SNMP response for OIDs with invalid data, now returns NO-SUCH-INSTANCE. * GUI updated to show valid Pending time for outlet power transition and for outlet power state reboot. * Email test is disabled when SMTP server is not configured. * Resolved issues with R-Series rack PDUs failure to download large data log files. Notes * Compatible with Geist Device Director version 4.8.1 or newer. * Upgrading via GUI is supported only for products running v5.0 or newer firmware. * For migration of R-Series products running firmware v4.x, please contact Geist Technical Support for upgrade assistance. * Direct migration from v4.x firmware to v5.3.0 is not supported. Version: R-Series 5.2.3 (April 06, 2018) Firmware v5.2.3 provides minor GUI, API and HTTP changes for improved user experience. Enhancements * SSH Key label added to help in identification of user's public key. * User's SSL certificate is retained when Reset all except Network and Users product reset option is invoked. * A2D sensor measurement now shows as unavailable, on the GUI sensor overview page, when the A2D sensor is disconnected from the product's sensor port. * Web GUI Logging and Display pages updated with one-click toggle button allowing users to 'Select All' or 'Deselect All' measurements. * SNMP support added for user-settable time-delayed outlet actions; On, Off and Reboot. Fixes * IPV6 DNS address user-settable via web GUI. * Improved web server responsiveness for concurrent connections. * The A2D alarm threshold value set for 'Isolated Voltage Sensor (Negative Ground)' alarming was being incorrectly sign-inverted. Notes * Compatible with Geist Device Director version 4.8 or newer. * Upgrading via GUI is supported only for products running v5.0 or newer firmware. * Migration to v5.2.3 is available for products running v4.3.2 or newer. For products running older than v4.3.2 firmware, please contact Geist Technical Support for upgrade assistance. Version: 5.2.1 (12/15/2017) Firmware v5.2.1 includes security updates, data logging and SNMP enhancements. It is compatible with our new Geist Device Director and with our legacy Geist Automated Smart Updater product tools. Enhancements * The below security improvements: o User configurable SSH public keys o Token entropy set to greater than 128-bit o Event log audit trail * Historical data logging * Ability to backup and restore user configurations * Capability to revert to previous loaded firmware version * Date and time are now included in alarm email notifications * Ability to generate user-defined periodic status reports * Network status link accessible via GUI and API * Modified description of some analog measurements shown in GUI for improved user experience * Enhanced sensor SNMP trap variable binds to provide additional pertinent data Removed * Camera Support Notes * Compatible with Geist Device Director version 4.7.0.Beta1 or newer * Compatible with Geist Automated Smart Updater (ASU) version v1.20.0.5 or newer * When upgrading units running firmware v4.x, rebooting of unit prior to upgrading is recommended * Upgrading from v4.x to v5.2.1 via GUI is not supported * Migration to v5.2.1 is available only for products running v4.3.2 or newer. For products running older than v4.3.2 firmware, please contact Geist Technical Support for upgrade assistance. Version: 5.0.2 (04/24/2017) Initial release of firmware v5.x series. Firmware v5.0.2 is a fully redesigned Geist operating system, which provides significant product performance improvements. Compatible with ASU v1.20.0.2 or newer. Enhancements * Support for Analog to Digital (A2D) adaptor, enabling Analog and Dry Contact sensors to be connected to products without dedicated sensor ports. * API responsiveness and stability improvements. * Expanded JSON scripting capabilities. Support retained for existing JSON command structure. * Product parameters may be independently reset to default values. * Added SNMP traps add/delete functionality. * Firmware version and product reset-to-default information now available on local meter display. * Local meter display now configurable via menu checkbox. The existing local meter display setting are not migrated and will need to be reestablished. * Added SSH menu allowing for SSH enabling/disabling and port management. * New v5 MIB format. Prior version, v4, MIB format is supported. Migration to v5 MIB is recommended as v4 MIB is deprecated and not be supported in future releases. * SNMP trap port is now user configurable. * Edit capability added for IP addresses and add/delete functionality is retained. Eliminations/Deferrals * Logging, Graphing, and Periodic reports have been deferred to future release. Associated setting will not be migrated. * SSL certificates are not migrated. Migration will be added to future releases. * URL per outlet configuration is removed. * Eliminated support for insecure Telnet connectivity. Alternatively, SSH via CLI connectivity is supported. * Eliminated support for the following End of Life (EOL) products: RSS, DM, RS2, and CCAT