

solutions benefit

Reduce Deployment
Time by up to 50%
Pre-engineered solutions simplify the deployment process end-to-end and eliminate design cycles, reduce deployment time up to 50%.

Broad Range and Flexible
Deployment Methods
Solutions available from Edge Inferencing to AI Data centers with options ranging from a high-density rack solution, to large prefabricated modular data centers

Interoperability
and Seamless Operation
Vertiv can meet both the power and cooling demand of AI, and each solution is built from the most complete portfolio of power and cooling in the industry.

Unmatched Expertise
& Support
Support throughout the process from assessment and design, to deployment and lifecycle management
End-to-end solutions for retrofits and new builds of any scale
From rack solutions to an entire prefabricated modular data center, Vertiv 360AI has options to support the entire AI journey, from test pilots and Edge inferencing to a full-scale AI data center.
Read the solution brief Learn more about prefabricated modular solutions
Inferencing and Edge AI
- AI Testing
- Model Training Pilots
- Edge Inferencing
Enterprise and Data Center AI
- AI Labs
- Inferencing and Model Training
- Data Center White Space
Prefabricated Modular AI Data Centers
- AI Model Training
- AI Data Centers
Click on the designs below based on your needs to see our recommended design for your situation. Be sure to click the “Talk to an Expert” to discuss further with one of our application engineers.
Availability varies by region, contact Vertiv for details
Design for new builds

Rack density | Rack count | GPU count | Design ID | Cooling technology | ||
---|---|---|---|---|---|---|
NA | EMEA | ASIA | ||||
20kW | 18 | 248 | RD002![]() |
RD002E![]() |
RD002A![]() |
Air |
40kW | 10 | 248 | RD003![]() |
RD003E![]() |
RD003A![]() |
Air |
40kW | 10 | 248 | RD004![]() |
RD004E![]() |
RD004A![]() |
Air |
73kW | 52 | 1152 | RD006![]() |
RD006E![]() |
RD006A![]() |
Liquid + Air |
73kW | 110 | 2880 | RD007 | RD007E![]() |
RD007A![]() |
Liquid + Air |
132kW | 36 | 1152 | RD014![]() |
RD014E![]() |
RD014A![]() |
Liquid + Air |
132kW | 54 | 1728 | RD015![]() |
RD015E![]() |
RD015A![]() |
Liquid + Air |
132kW | 72 | 2304 | RD016![]() |
RD016E![]() |
RD016A![]() |
Liquid + Air |
75kW | 8 | 64 | RD017![]() |
RD017![]() |
RD017A | Liquid + Air |
90kW | 12 | 576 | RD018![]() |
RD018![]() |
RD018A | Liquid + Air |
132kW | 18 | 576 | RD019![]() |
RD019![]() |
RD019A | Liquid + Air |
130kW | 108 | 3456 | RD020![]() |
RD020E | RD020A | Liquid + Air |
130kW | 18 | 576 | RD021![]() |
RD021E | RD021A | Liquid + Air |
29kW | 18 | 248 | RD022![]() |
RD022E | RD022A | Air |
58kW | 10 | 248 | RD024![]() |
RD024E | RD024A | Air |
132kW | 36 | 1152 | RD025![]() |
RD025E | RD025A | Liquid + Air |
132kW | 36 | 1152 | RD026![]() |
RD026E | RD026A | Liquid + Air |
142kW | 40 | 1152 | RD027![]() |
- | - | Liquid + Air |
269kW | 36 | 1152 | RD300![]() |
RD300E | RD300A | Liquid |
500kW | - | - | RD500 | RD500E | RD500A | Liquid |
Design optimized for retrofits

Rack density | Rack count | GPU count | Design ID | Cooling technology | ||
---|---|---|---|---|---|---|
NA | EMEA | ASIA | ||||
40kW | 4 | 128 | 4X160R![]() |
N/A | 4X160RA | Air |
70kW | 1 | 64 | 1L88R![]() |
1L88RE![]() |
1L88RA![]() |
Liquid + Air |
80kW | 1 | 40 | 1X80![]() |
1X80E | 1X80A | Air |
100kW | 1 | 88 | 1L100R![]() |
1L100RE![]() |
1L100RA![]() |
Liquid + Air |
100kW | 4 | 368 | 4L400R![]() |
N/A | 4L400RA | Liquid + Air |
100kW | 4 | 368 | 4XL400![]() |
4XL400E![]() |
4XL400A![]() |
Liquid + Air |
100kW | 5 | 460 | 5L500![]() |
5L500E![]() |
5L500A![]() |
Liquid + Air |
100kW | 12 | 1104 | 12XL1200 ![]() |
12XL1200E![]() |
12XL1200A![]() |
Liquid + Air |
100kW | 14 | 1288 | 14L1400![]() |
14L1400E![]() |
14L1400A![]() |
Liquid + Air |
115kW | 1 | - | N/A | 1XL115E![]() |
N/A | Liquid + Air |
Deploy AI without impacting existing workloads with Vertiv prefabricated modular solutions

Maximize space
utilization
- 25% space savings over traditional builds with compaction design practice.
- Maintain existing footprint and workloads.
- Custom and hybrid solutions.

Improved build quality, reduced field work
- Productizing non-repeatable field work in the factory, improving build-quality and customer's total cost of ownership.

Accelerated deployment cycles
- 50% Faster deployment through repeatable factory-integration.
- Global supply-chain and service delivery footprint.
Power and cooling work better, together
Only Vertiv can meet the power and cooling demands of AI workloads. Vertiv™ 360AI solutions combines power and cooling together with remote management and lifecycle service, providing a complete solution with seamless implementation.
Accelerate your AI deployment
Speed and simplicity throughout the deployment is crucial for enterprises looking to deploy AI and high-performance computing.
Pre-engineered solutions are proven to dramatically reduce design cycles, reduce risk, and provide more predictable costs.

Overcome unprecedented power demand
AI and high-density workloads will require extensive capacity upgrades. Vertiv™ 360AI solutions can power AI from the grid to
the chip and enable hybrid energy strategies.
Learn more about Vertiv dynamic power solutions
High-density cooling strategies for retrofits and new builds
AI workloads will require new cooling strategies. Vertiv™ 360AI solutions includes a wide range of cooling and heat rejection technologies to provide the best cooling strategy for the application.
Learn more about high-density cooling solutions Learn more about liquid cooling options for data centersDirect-to-Chip (D2C) Liquid Cooling

Vertiv™ 360AI solutions can support air-cooled and/or liquid cooled servers.
Rear-Door Heat Exchangers

Rear-door heat exchangers cool the exhaust (hot) air before it passes the rear door of the rack and can be used with Direct-to-chip liquid cooling to capture residual heat.
Monitoring, management, and controls software
Vertiv™ 360AI solutions support network communications and software to provide centralized, remote visibility across the entire solution, with unmatched controls capabilities across power and cooling technologies.

Monitoring
Vertiv™ Environet™ Connect
Thermal Controls
Liebert® iCOM™-S
Energy & Power Management Systems
EPMSEnd-to-end services for seamless deployments
End-to-end lifecycle services are included with Vertiv™ 360AI solutions to streamline deployment and cover deployment, commissioning, and maintenance
Maintenance
- Preventive maintenance
- Fluid maintenance
- Troubleshooting
Talk to an expert
Fill out the details to have our AI solutions consultants get back to you within 1-2 working days.
Your submission has been received!
Thank you for reaching out to us.