Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

 

 

Premier Commercial and Office 42U Rack 6kVA Capacity

Reference Design No. 15

View PDF

Integrated Solution Includes (QTY - Product Summary (SKU)

1 Rack System (VRCS3350-120V)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSI5-3000RT120LI)
1 UPS COMM Card (IS-UNITY-SNMP)
1 IT Management (AV3216-001, ACS8016SAC-400)
1 Warranty and Service (SVC-VRCS-INSU-M) 
1 Warranty and Service (PEPPSI-30005Y)
1 Software (DSV4.5-BASEDSV4.5-100DEV1YR SLV-100DEV)

Summary
Capacity 3000 VA / 2700 W
Rack(s) 42U x 800mm x 1200mm (HxWxD)
Power Protection Line Interactive UPS
Redundancy N
Power Distribution Switched Outlet Level Monitored 30A, 120V OU vertical. 24 NEMA 5-20R receptacles and a NEMA L5-30P input plug
Cooling Included
Containment Included
Monitoring Included
Services Included
Warranty 3 years
Software Included
PORTALS
Partner Login

Language & Location