Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

DA050, 50kW

Find Sales Contact Get Brochure Get Manual
Key Benefits
  • HIGHLY FLEXIBLE: The system provides split-system refrigerant economization with more than two dozen configurations for airflow, form factor, and capacity.
  • ENHANCED SAFETY & CONTROL: Advanced leak detection sensors and state-of-the-art controls ensure safe, efficient operation.
  • ENVIRONMENTALLY RESPONSIBLE: The new R454B refrigerant delivers low Global Warming Potential (GWP) while maintaining superior cooling performance.
  • EASY SERVICING: The Vertiv™ CoolPhase Perimeter has fewer moving parts than other economizer systems, reducing the likelihood of component downtime and maintenance.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

  • Minimizes compressor use to maximize free cooling
  • Eliminates need for bringing outside air and contanimants into the data center
  • Eliminates water usage, no costly water treatment required
  • Auto-economization increases the number of free-cooling hours throughout the year
  • No dampers and louvers to maintain
  • Industry-best condenser efficiency
  • N+1 thermal redundancy
  • Capacity can easily be scaled without affecting the rest of the cooling infrastructure, while maintaining desired redundancy
  • Lower refrigerant charge than traditional DX systems

Features

  • Pumped Refrigerant Economizer
  • Advanced Thermal Controls
  • Microchannel Condenser
  • Independent Thermal System Design
  • 50-265kW capacities
  • Downflow configurations (50 - 265 kW)
  • Upflow configurations (80 - 85 kW)
  • Low GWP refrigerant (R454B) meeting industry standards under 750 GWP

The Vertiv™ CoolPhase Perimeter free cooling system, the next generation of the Liebert® DSE, provides high efficiency, economization, maximum reliability, low maintenance and rapid scalability – all in highly flexible split-system configurations ranging from 50kW to 265kW. The pumped refrigerant economizer captures the most economization hours across the widest range of temperatures, compared to other similar systems. The system provides split-system refrigerant economization with more than two dozens configurations for airflow, form factor and capacity, and now comes with low GWP refrigerant options. It can be deployed in perimeter, gallery and full-face discharge applications for raised floor and non-raised floor data centers. The system’s pumped refrigerant technology separates outside air from data center air to eliminate cross-contamination or humidity transfer. The system’s industry-leading controls capture every available economization hour, with smooth, automated transitions. Advanced protection routines keep the system operating safely within thresholds. Automatic, multi-unit teamwork modes harmonize thermal management across the data center. Optimization routines reduce energy usage by up to 50% over previous versions. Onboard protocols make integration with building management systems easy. The Vertiv™ CoolPhase Perimeter has fewer moving parts than other economizer systems, reducing the likelihood of component downtime and maintenance. All components can be serviced from the back of the unit, allowing for more flexible installation options.

DA050, 50kW
Technical Specifications
Total Nominal Capacity kBtuh [kW]
166 kBTUh [49kW]
Net Sensible Capacity kBtuh [kW]
166 kBTUh [49kW]
Nominal Airflow [CFM]
7,000 CFM
Airflow Direction
Front or Bottom Discharge
Heat Rejection Medium
Refrigerant, R454B
Controls and Monitoring
Vertiv™ Liebert® iCOM
Key Components
CRAC, Packaged Condenser/Refrigerant Pump
Physical Characteristics
Weight
1590lb
Weight
721kg
Height
76in
Height
1930mm
Width
77in
Width
1956mm
Depth
35in
Depth
889mm

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location