Vertiv™ CoolChip CDU
The Vertiv™ CoolChip CDU is designed to support liquid cooling within high density environments. It is suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ CoolChip CDU
The Vertiv™ CoolChip CDU is designed to support liquid cooling within high density environments. It is suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.
|
Vertiv™ CoolChip CDU 70
|
||||
|---|---|---|---|---|
| 70.0 kW at 11C approach temperature difference | 10,100 m3/h (5,945 CFM) | 91 in | 24 in | 48 in |
| See more product information | ||||
|
Vertiv™ CoolChip CDU 121
|
||||
| 121 kW at 7.2⁰F (4⁰C) approach temperature difference | 6.8 in; 4RU | 17.5 in | 34.2 in | |
| See more product information | ||||
|
Vertiv™ CoolChip CDU 600
|
||||
| 600kW at 7.2 F (4.0 C) approach temperature difference | N/A | 78.7 in | 23.6 in | 47.2 in |
| See more product information | ||||
|
Liebert® XDU1350 Coolant Distribution Unit
|
||||
| 1368 kW at 7.2°F (4°C) | N/A | 684 in | 35.4 in | 48.9 in |
| See more product information |
Benefits
- HIGHER EFFICIENCY & RELIABILITY: Achieve greater efficiency and have redundancy options for high-density environments.
- PROTECTS SECONDARY LIQUID NETWORK: With strict conformance to wetted material compatibility.
- EASY DEPLOYMENT: Intuitively designed for easy deployment.
- FLEXIBLE DESIGN: Accommodates any facility design and with multiple cooling configurations.
- PACKED FEATURES: Integrated controller designed from the ground up to be easy to deploy and supports leak detection.
- READY SUPPORT: Industry leading service support with local installation and same-day maintenance support.
Features
- COMPACT FOOTPRINT: Allow for in-row deployments.
- INTEGRATED 50 MICRON FILTER: Keep supply water contaminant-free to protect server integrity and performance.
- PRECISE TEMPERATURE CONTROL: Eliminate thermal shock for server CPU and GPUs.
- INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Help maintain system performance and efficiency.
- EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamline and simplify maintenance.
- INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Help ensure Secondary Fluid Network integrity.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.