Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert® DCD Water-Cooled Passive Rack Door, 50kW

Get Brochure
Key Benefits
High energy efficiency by utilizing server fans to remove the heat provides lower operational costs Mounts on the rear side of the IT rack, saving valuable floorspace for additional critical IT equipment Few moving parts enable a much longer product lifespan, ensuring high cooling availability for years Able to be installed on existing network racks, allowing for adaptive and scalable growth without interrupting cooling operations Non-condensing heat exchanger reduces the risk of damage to critical IT equipment, providing peace of mind to IT managers Doors swing open 180°, allowing for easy access to equipment inside the rack
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Features

The Liebert® DCD chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. It is available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times.

Liebert® DCD Water-Cooled Passive Rack Door, 50kW
Physical Characteristics
Weight
230 lbs
Weight
104.3 kgs
Height
76 7/8 in
Height
1954 mm
Width
31 1/2 in
Width
800 mm
Depth
6 in
Depth
151 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location