Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert® DCD Water-Cooled Active Rack Door, 35kW

Get Brochure
Key Benefits
Mounts on the rear side of the network rack, saving valuable floorspace for additional critical IT equipment Few moving parts enable a much longer product lifespan, ensuring high cooling availability for years Multiple inlet/outlet water connection options provide flexibility during selection and installation Non-condensing heat exchanger reduces the risk of damage to critical IT equipment, providing peace of mind to IT managers Available with advanced monitoring controls to provide easy remote access through Modbus communication
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® DCD chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. It is available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times.

Liebert® DCD Water-Cooled Active Rack Door, 35kW
Physical Characteristics
Weight
287 lbs
Weight
130.18 kgs
Height
76 7/8 in
Height
1954 mm
Width
23 5/8 in
Width
600 mm
Depth
9 in
Depth
229 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location