Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerNexus

Vertiv™ PowerNexus is a close coupled solution that combines the robust power of Vertiv™ Trinergy™ and Switchboard, reducing equipment footprint, cabling materials, and installation labor costs. In one single block, this integrated power system is delivered to the site, allowing data center industries, specifically hyperscale and colocation clients deploying power modules and power skids, to expedite IT deployment. This not only aligns with their customers' needs but also optimizes space, maximizing the capacity for income-generating IT equipment.

Get Brochure
Key Benefits
Transform Space Efficiency: Reduce gray space footprint by up to 10%, directly converting infrastructure space into revenue-generating white space for IT equipment
Accelerate Deployment: Cut installation time by up to 70% compared to traditional builds through factory-integrated design and simplified deployment
Reduce Total Costs: Decrease installation cost by up to 20% through reduced labor, materials, and installation complexity
Simplify Power Infrastructure: Eliminate complex electrical work with factory-integrated connections and centralized monitoring

Benefits

Replace extensive overhead cabling with internal busbar connections, helping minimize the complexity of traditional power distribution while supporting improved maintenance access.
Reduce installation complexity through factory pre-integration, supporting streamlined deployment with simplified on-site electrical work and trade coordination.
Choose from multiple flexible integration options including on-work site, on-skid, or in-enclosure configurations to align with various facility requirements and deployment strategies.
Decrease trade coordination requirements with a pre-integrated solution that can reduce the complexity of on-site electrical work.
Support reliability goals through comprehensive factory testing in a controlled environment, aiding system performance from installation.

Features

Integrated design combining Vertiv™ Trinergy™ UPS system and PowerBoard Switchgear into a unified power infrastructure solution that can support modern data center requirements.
Flexible configuration architecture offering both back-to-back arrangements suitable for skid mounting and front-to-front designs optimized for in-enclosure integration.
Internal busbar connection system designed to reduce traditional conduit and copper wiring requirements while supporting high-capacity power distribution needs.
Factory assembly and testing processes that align with typical site construction timelines, aiming to streamline overall project schedules.
Built-in monitoring and control interface designed to provide centralized visibility of power infrastructure performance.
Design standards meeting UL and CE certification requirements for deployment capability in Americas and EMEA markets.
Architectural design supporting Tier IV data center power chain availability standards through integrated redundancy features.
Integrated switchgear and UPS design that can help reduce the traditional power infrastructure footprint while maintaining service access.
Brochures and Data Sheets

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location