Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ MegaMod™ HDX: Next-Generation Prefabricated Infrastructure for AI & HPC

The Vertiv™ MegaMod™ HDX is a next-generation infrastructure solution engineered to meet challenges driven by rapidly evolving digital landscape— the growth of generative Artificial Intelligence, Machine Learning, and High-Performance Computing. It delivers prefabricated and fully integrated cooling and power systems tailored for Pod-style AI deployments and similar high-density configurations. With scalability up to 10 MW, the Vertiv MegaMod HDX is designed to support the most demanding compute environments. Combining direct-to-chip liquid cooling with flexible air-cooled architectures, it effectively manages the intense heat loads generated by AI and HPC applications and provides optimal performance and reliability. It supports a wide range of AI data center topologies and cooling technologies, giving you the freedom to design infrastructure that fits your specific application.

Get Brochure VIEW IN 3D
Key Benefits
  • EXPEDITED ROLLOUT: This pre-engineered, prefabricated, and fully tested design enables significantly faster time-to-market — minimizing setup time and accelerating operational readiness.
  • SCALABLE SOLUTION: Flexible architecture supports growth of up to 10 MW and beyond.
  • HYBRID COOLING APPROACH: It is a versatile thermal solution designed to support a wide range of AI technologies powered by next-generation GPU processors by integrating direct-to-chip liquid cooling with air cooling for maximum efficiency.
  • SINGLE POINT OF CONTACT: Vertiv manages all aspects from design to deployment, streamlining the process and optimizing resources.
  • GLOBALLY AVAILABLE SERVICES: It comes with a comprehensive industry service presence, providing your business operations 24/7 expert support and protection worldwide.
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

  • DIRECT-TO-CHIP LIQUID COOLING: Keep critical equipment from overheating and allow top performance of AI and HPC applications.
  • PREFABRICATED INFRASTRUCTURE: The complex pipework and powertrain are fully prefabricated, simplifying and shortening the installation and startup process while reducing the potential for risks, quality issues, or delays.
  • FLEXIBLE INSTALLATION: It is available in skid-mounted units, providing flexibility options for new builds, modular retrofits, and expansions.
  • 50% FASTER ONSITE BUILD: Integrate best-in-class technologies to greatly reduce onsite deployment and commissioning complexity.
  • SYSTEM DESIGN & DEPLOYMENT: Vertiv answers your infrastructure’s need for integrated product offering, which includes power, thermal and prefabricated solutions to provide increased scalability, efficiency and reliability.

Features

  • PREFABRICATED MODULAR SOLUTION: It is deployed as a standalone modular data hall, minimizing on-site labor, reducing deployment time, and providing consistent quality.
  • PURPOSE-BUILT FOR AI AND HPC: It is optimized for Pod-style AI deployments and similar high-density configurations.
  • FULLY INTEGRATED DATA CENTER SOLUTION: A complete, end-to-end solution built on Vertiv’s integrated portfolio, bringing together all critical components for optimal performance.
  • QUALITY ASSURED: Factory-integrated components passed rigorous testing.
  • VERTIV™ UNIFY ONBOARD INTELLIGENCE SOLUTION: With Vertiv™ Unify, this solution delivers advanced monitoring, control, and automation, simplifying data center operations into a single, unified interface.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Vertiv™ MegaMod™ HDX in 3D

PORTALS
Partner Login

Language & Location