Vertiv™ Liebert® APS Modular UPS, 5kVA – 20kVA N+1, Double Conversion Rack/Tower VRLA 208V UPS
The Vertiv Liebert APS is a modular online double conversion UPS, offering the highest level of power conditioning and power protection for critical IT systems. Continuous power conditioning, zero transfer time, pure sinewave output and scalable runtime make it ideally suited to protect critical infrastructure in both centralised and edge network applications. The modular design offers maximum power availability with built-in redundancy for fault tolerance.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Vertiv™ Liebert® APS Modular UPS, 5kVA – 20kVA N+1, Double Conversion Rack/Tower VRLA 208V UPS
The Vertiv Liebert APS is a modular online double conversion UPS, offering the highest level of power conditioning and power protection for critical IT systems. Continuous power conditioning, zero transfer time, pure sinewave output and scalable runtime make it ideally suited to protect critical infrastructure in both centralised and edge network applications. The modular design offers maximum power availability with built-in redundancy for fault tolerance.
- Government
- Healthcare
- Retail and Wholesale
- Transportation
Specifications
The Liebert APS is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility. The Liebert APS adapts efficiently and effectively to both immediate and evolving power requirements, offering capacity on demand with flexible power modules which allow capacity upgrades in 5 kVA/4.5kW increments up to 20 kVA N+1.
Liebert® APS AS3 Series
|
||||||||
---|---|---|---|---|---|---|---|---|
Up to 15kVA/13.5kW N+1 | 208VAC | 208/120VAC | Up to 91% | 3-Wire (L-L-G) | 42 in | 17 in | 32 in | Up to 795 lbs |
See more product information | ||||||||
Liebert® APS AS4 Series
|
||||||||
Up to 20kVA/18kW N+1 | 208VAC | 208/120VAC | Up to 91% | 3-Wire (L-L-G) | 49 in | 17 in | 34 in | Up to 920 lbs |
See more product information | ||||||||
Liebert® APS AS5 Series
|
||||||||
Up to 15kVA/13.5kW N+1 | 208/120VAC | 208/120VAC | Up to 92% | 4-Wire (L-L-N-G) | 27 in | 17 in | 32 in | Up to 565 lbs |
See more product information | ||||||||
Liebert® APS AS6 Series
|
||||||||
Up to 20kVA/18kW N+1 | 208/120VAC | 208/120VAC | Up to 92% | 4-Wire (L-L-N-G) | 38 in | 17 in | 34 in | Up to 700 lbs |
See more product information |
Benefits
Features
- Liebert APS Site Planning Data Sheet.pdf
- Liebert APS 5kVA - 20kVA Modular VRLA UPS Brochure
- Vertiv™ Avocent® DSView™ Providing Secure Remote Access Application Brief SL-70948
- Liebert APS Selection Guide Flow Chart
- Data Center Infrastructure Solutions - Channel Products Catalog
- Vertiv Capabilities in a Network Closet
- Vertiv™ E-Rate Eligible Brochure
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200-240V 50/60Hz 1PH XFMR-Free UPS
- Singe Line Diagram Liebert APS 15/20kVA, 10/16 Bay, 200V-240V 50Hz 3x1 Installation 1PH XFMR-Free UPS with Rack Mount MBC
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay, 200-240V Input/Output 50/60Hz 1Ph XMFR-Free UPS with Floor Mount MBC w/o XFMR
- One-Line Diagram Liebert APS 15/20kVA, 10/16 Bay, 200-240V, 50/60Hz 1PH XMFR-free with Rackmount MBC
- One-Line Diagram Liebert APS 15/20kVA, 10/18 Bay, 200-240V Out, 50/60Hz !Ph XMFR-Free UPS with Wallmount MBC
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240 In - 200/100-240/120V Out 50/60HZ 1PH XFMR-Based UPS with Wallmount MBC with Dual Input
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240V - 200/100-240/120 50/60Hz 1PH XFMR-Based UPS
- One-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Based UPS with Floormount MBC with XFMR
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Based UPS with Rackmount MBC
- Single-Line Diagram Liebert APS 15/20kVA 12/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Based UPS with Wallmount MBC
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200/100-240/120V V, 50/60Hz 2PH XFMR-Free UPS
- One-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200-240VIn - 200/100-240/120V Out, 50/60Hz 1PH XFMR-Free UPS with Wallmount MBC
- Single-Line Diagram Liebert APS 15/20kVA 10/16 Bay 200/100-240/120V Input/Output, 50/60Hz 2PH XFMR-Free UPS with Floormount MBC w/o XFMR
- One-Line Diagram Notes Liebert APS UPS
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.