GXT5-8000MVRT6UXLN
The Vertiv™ Liebert® GXT5-8000MVRT6UXLN UPS offers premium power outage protection and continuous power conditioning in a flexible rack/tower design. It is ideally suited for both centralized and edge network applications. This single-phase UPS has user selectable output in 208V and 120V, 4-wire system L-L-N-G, standard POD hardwire in/out with maintenance bypass and optional PODs available. A factory pre-installed Vertiv™ RDU101 SNMP/Webcard provides remote, SNMP and web UI-based monitoring.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
GXT5-8000MVRT6UXLN
The Vertiv™ Liebert® GXT5-8000MVRT6UXLN UPS offers premium power outage protection and continuous power conditioning in a flexible rack/tower design. It is ideally suited for both centralized and edge network applications. This single-phase UPS has user selectable output in 208V and 120V, 4-wire system L-L-N-G, standard POD hardwire in/out with maintenance bypass and optional PODs available. A factory pre-installed Vertiv™ RDU101 SNMP/Webcard provides remote, SNMP and web UI-based monitoring.
- Banking, Financial and Insurance
- Education
- Government
- Healthcare
- Retail and Wholesale
Benefits
Features
Specifications
The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.
- Product Overview
- Power Rating
- 8,000 VA / 8,000 W
- Input Voltage
- Typical: 208VAC / Range: 176-280VAC
- Output Voltage
- 208/120VAC (user-configurable)
- Efficiency
- Up to 98% Active ECO Mode; up to 95% on-line mode
- Wiring
- Hardwired in/out; Optional PODs available
- Interfaces/Ports
- Interface Options
- Factory pre-installed Vertiv™ RDU101 SNMP/Webcard, USB, RS485, RS232, terminal block, external battery connector
- Protocols
- SNMP and web management enabled with factory pre-installed Vertiv RDU101 communications card; serial connection for out-of-band management
- Control Panel
- Full-color graphic LCD with gravity sensing orientation, provides insight to UPS status for easy installation, configuration and operation
- Operational Conditions
- Operating Temperature
- +32 to +104 °F (0 to 40 °C)
- Miscellaneous
- Listings
- ENERGY STAR® 2.0 certified, UL1778, c-UL listed, RoHS2, REACH
- Topology
- On-line double conversion UPS; flexible rack/tower form factor
- Liebert-GXT5-3000-10000VA-BR-EN-NA-SL-70505-WEB.pdf
- Vertiv™ End User Trade-In Program
- Vertiv™ RDU101 RS-485 Converter Accessory Data Sheet SL-70523.pdf
- Vertiv™ Liebert® IntelliSlot Card Comparison Data Sheet SL-23240.pdf
- Vertiv Liebert GXT5 15kVA - 20kVA VRLA Brochure
- Vertiv Liebert GXT5 15-20kVA 208/120V VRLA Data Sheet
- Vertiv-Equipment-Protection-Plan-Information-DS-EN-NA-SL-70771-WEB.pdf
- 5 Benefits of Providing Secure Remote Access to Network IT Infrastructure Application Brief
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.