Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Rack Transfer Switch

The Vertiv™ PowerIT Rack Transfer Switch delivers redundant power to single corded devices. Two independent power inputs enable users to connect to a primary and secondary power source. The Vertiv™ PowerIT Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability.

Get Brochure Get Manual
Key Benefits
• Automatic Power loss detection • Predict overloads with real-time power usage metrics • Supports out of phase transfers • <4-8ms Transfer Speeds • Easy to use Front Panel Interface • Combination Outlet C13/C19 • The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units. • Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up. • When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Telecom
  • Retail and Wholesale
Warranty: Vertiv™ PowerIT Rack Transfer Switch come with a standard five-year limited warranty.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Vertiv™ PowerIT Rack Transfer Switch delivers redundant power to single corded devices. Two independent power inputs enable users to connect to a primary and secondary power source. The Vertiv™ PowerIT Rack Transfer Switch automatically detects the loss of power and switches the power load to the alternative power source in less than 4-8 milliseconds without the need for human intervention. This ensures equipment remains powered until the primary power source returns providing ultimate mission-critical power reliability. The Rack Transfer Switch is an open transition switch utilizing a break-before-make process for transferring between the primary and secondary power source. This method of switching does not require phase synchronization between the two power feeds making it suitable for use in both data center and edge locations. It also includes enhanced redundant switches and fail-safe fused thermistors to mitigate current surge during transfers ensuring critical equipment is protected during fail-over.

Model Specifications Overview
VA4U11A0
1.4kW (120V) or 2.4kW (208V) or 2.3kW (230V)   10A or 15A   100-240V   (10) U-Lock IEC C13   Rack   1.72 in   17 in   18 in   15 lbs  
VA4N11A0
1.4Kw (120V)   100-120V   120V   (10) NEMA 5-15R   Rack   1.72 in   17 in   18 in   17 lbs  
VA4N21A0
1.9Kw (120V)   100-120V   120V   (10) NEMA 5-20R   Rack   1.72 in   17 in   18 in   17 lbs  
VA4N31A0
4.9Kw (208V)   200-240V   208V   (1) NEMA L6-30R   Rack   1.72 in   17 in   18 in   19 lbs  

Benefits

• Automatic detection of power loss • Reliable power switching • Upgradable Technology • Enhanced Intelligence

Features

• Automatic Power loss detection • Predict overloads with real-time power usage metrics • Supports out of phase transfers • <4-8ms Transfer Speeds • Easy to use Front Panel Interface • Combination Outlet C13/C19 • The LCD touchscreen of the IMD-5M auto-orients for both vertical and horizontal units. • Enhanced with Secure Boot, the Hardware key and Firmware key must match to boot up. • When connected with another rPDU via a redundant power cable, the IMD-5M remains powered when the rPDU loses power.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
PORTALS
Partner Login

Language & Location