Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Design

 

Apply Vertiv’s design principles and access validated reference designs to optimize AI workload deployment.

Explore design frameworks

Retrofit designs

 

Whether testing a new AI model or upgrading on-premises infrastructure, these ready-to-order retrofit designs streamline your next deployment.

Get a quote modal

<

Quotable designs optimized for retrofits

Total rack density Total rack count Total deployment size Design ID Cooling technology
NA EMEA ASIA
40kW 4 160kW 4X160R N/A 4X160RA Air
70kW 1 70kW 1L88R 1L88RE 1L88RA Liquid + Air
80kW 1 80kW 1X80 1X80E 1X80A Air
100kW 1 100kW 1L100R 1L100RE 1L100RA Liquid + Air
100kW 4 400kW 4L400R N/A 4L400RA Liquid + Air
100kW 4 400kW 4XL400 4XL400E 4XL400A Liquid + Air
100kW 5 500kW 5L500 5L500E 5L500A Liquid + Air
100kW 12 1200kW 12XL1200 12XL1200E 12XL1200A Liquid + Air
100kW 14 1400kW 14L1400 14L1400E 14L1400A Liquid + Air
115kW 1 132kW N/A 1XL115E N/A Liquid + Air

Reference designs

 

Vertiv's reference designs give you a clear starting point for AI data center builds and simplify integration for high-density workloads.

Design for new builds

Total rack density Total rack count Total deployment size Ref. GPU type Design ID Cooling technology
NA EMEA ASIA
20kW 18 360kW H100 RD002 RD002E RD002A Air
40kW 10 360kW H100 RD003 RD003E RD003A Air
142kW 13 1.3MW GB300 RD018 RD018E RD018A Liquid + Air
142kW 72 5.2MW GB300 RD019 RD019E RD019A Liquid + Air
130kW 108 7MW GB200 RD020 RD020E RD020A Liquid + Air
130kW 18 1.2MW GB200 RD021 RD021E RD021A Liquid + Air
58kW 10 500kW B200 RD024 RD024E RD024A Air
142kW 40 2.5MW GB300 RD027 RD027E RD027A Liquid + Air
142kW 64 5MW GB300 RD028 RD028E RD028A Liquid + Air
142kW 80 5MW GB300 RD029 RD029E RD029A Liquid + Air
142kW 128 10MW GB300 RD030 RD030E RD030A Liquid + Air

AI solutions

 

Accelerate your AI infrastructure with end-to-end solutions engineered for density, speed, and lifecycle efficiency.

Find your AI solution

Experience

 

AI infrastructure deployments, collaborations and event highlights.

See it in action

 

Adding Vertiv expertise to the NVIDIA Partner Network

Vertiv and NVIDIA collaborated to develop a unique AI cooling solution for the COOLERCHIPS program and formalized our partnership when Vertiv joined the NVIDIA Partner Network. NVIDIA’s cutting-edge platforms need advanced infrastructure solutions. AI deployments can count on Vertiv’s leadership in power and cooling to keep their AI running no matter the cluster size.

Discover the future of AI with Vertiv and NVIDIA 

Spotlight

Converged Physical Infrastructure for NVIDIA Vera Rubin DSX AI Factory Designs

Fully virtualized AI factory models accelerate deployment

Learn more

Advanced energy optimization solutions for data centers

Overcome today’s energy constraints and deploy optimized gigawatt-scale AI centers with on-site energy solutions

Learn more

Customer Spotlight: Vertiv and Compass Datacenters

Vertiv and Compass Datacenters partner to deploy Vertiv™ SmartRun for a flexible, consistent whitespace infrastructure solution to speed up data hall readiness.

Read more

AI library

Strategies and guides for deploying AI.

PORTALS

Language & Location